The Relocation Table allows you to organize data to optimize communication between the controller and other equipment by regrouping non-contiguous data into a contiguous table of located registers, accessible through Modbus.
NOTE: A relocation table is considered an object. Only one relocation table object can be added to a controller.
This table describes the Relocation Table organization:
Register |
Description |
---|---|
60200...61999 |
Dynamic Memory Area: Read Relocation Table |
62200...63999 |
Dynamic Memory Area: Write Relocation Table |
For further information, refer to M218 PLCSystem Library Guide.
Step |
Action |
---|---|
1 |
In the Applications tree tab, select the Application node. |
2 |
Click the right mouse button. |
3 |
Click Objects > Relocation Table.... Result: The Add Relocation Table window is displayed. |
4 |
Click Add. Result: The new relocation table is created and initialized. NOTE: As a Relocation Table is unique for a controller, its name is Relocation Table and cannot be changed. |
The relocation table editor allows you to organize your variables in the relocation table.
To access the relocation table editor, double-click the Relocation Table node in the Tools tree tab:
This picture describes the relocation table editor:
Icon |
Element |
Description |
---|---|---|
|
New Item |
Adds an element to the list of system variables. |
|
Move Down |
Moves down the selected element of the list. |
|
Move Up |
Moves up the selected element of the list. |
|
Delete Item |
Removes the selected elements of the list. |
|
Copy |
Copies the selected elements of the list. |
|
Paste |
Pastes the elements copied. |
|
Erase Empty Item |
Removes all the elements of the list for which the "Variable" column is empty. |
- |
ID |
Automatic incremental integer (not editable). |
- |
Variable |
The name or the full path of a variable (editable). |
- |
Address |
The address of the system area where the variable is stored (not editable). |
- |
Length |
Variable length in word. |
- |
Validity |
Indicates if the entered variable is valid (not editable). |
NOTE: If a variable is undefined after program modifications, the content of the cell is displayed in red, the related Validity cell is False, and Address is set to -1.