This function block commands a continuous move at a specified velocity.
This velocity is reached according to specified acceleration and deceleration values.
To see the general representation in IL or ST language, refer to the chapter Function and Function Block Representation.
The following table describes the input variables:
|
Inputs |
Type |
Comment |
|---|---|---|
|
PTO_REF_IN |
Reference to the PTO channel. To be connected to the PTO_REF of the PTOSimple or the PTO_REF_OUT of the Administrative or Motion output pins function blocks. |
|
|
Execute |
BOOL |
On rising edge, starts the function block execution. When FALSE, resets the outputs of the function block when its execution terminates. |
|
StartInput |
Physical input to start the function block. |
|
|
DelayStart |
DWORD |
Delays the function block execution after the movement is triggered (0...1999 ms). |
|
Acceleration |
DWORD |
Acceleration in Hz/ms or in ms (according to configuration). Range Hz/ms: 1...Acc. max. Range ms: Acc. max....Maximum Software Limit |
|
Direction |
Direction of the move. |
|
|
Velocity |
DWORD |
Target velocity in Hz. Range: 1...Maximum frequency of the output |
|
MaxDistance |
DWORD |
Maximum distance to move. If Maximum distance is reached, the movement stops. |
|
StopInput |
Physical input to stop the function block. |
|
|
Compensation |
DWORD |
Number of additional pulses after a stop request. |
|
Deceleration |
DWORD |
Deceleration in Hz/ms or in ms (according to configuration). Range Hz/ms: 1...Dec. max. Range ms: Dec. max....Maximum Software Limit |
NOTE: The acceleration and deceleration ramps cannot exceed 2,147,483,647 pulses. At the maximum frequency of 100 kHz, it would limit the duration of acc/dec ramps to 80 seconds.
The following table describes the output variables:
|
Outputs |
Type |
Comment |
|---|---|---|
|
PTO_REF_OUT |
Reference to the PTO channel. To be connected with the PTO_REF_IN input pin of the Administrative and Motion function blocks. |
|
|
InMode |
BOOL |
TRUE = indicates the function is active and can be controlled with external inputs. |
|
Status |
Byte |
Provides the status of the movement (see the diagram below): 0 No move 1 Move in delay 2 Move in acceleration 3 Move at required frequency 4 Move in compensation 5 Move in deceleration 6 Move in deceleration because maximum distance reached |
|
Active |
BOOL |
TRUE = indicates that the command is in progress. |
|
CommandAborted |
BOOL |
TRUE = indicates that the command was aborted due to another move command. Function block execution is finished. |
|
Error |
BOOL |
TRUE = indicates that an error was detected. Function block execution is finished. |
|
ErrID |
When Error is TRUE: type of the detected error. |
NOTE: For more information about Done, Busy, CommandAborted and Execution pins, refer to General Information on Function Block Management.
This diagram illustrates a PTOFastMove profile and their associated status: