The serial line 1:
ocan be used to communicate with devices supporting the Modbus protocol as either master or slave, ASCII protocol (printer, modem...) and Machine Expert Protocol (HMI,...).
oprovides a 5 Vdc power distribution.
The following figure shows the location of the serial line 1 port:
|
Characteristic |
Description |
|
|---|---|---|
|
Function |
RS485 or RS232 software configured |
|
|
Connector type |
RJ45 |
|
|
Isolation |
Non-isolated |
|
|
Maximum baud rate |
1200 up to 115 200 bps |
|
|
Cable |
Type |
Shielded |
|
Maximum length (between the controller and an isolated junction box) |
15 m (49 ft) for RS485 3 m (9.84 ft) for RS232 |
|
|
Polarization |
Software configuration is used to connect when the node is configured as a Master. 560 Ω resistors are optional. |
|
|
5 Vdc power supply for RS485 |
Yes |
|
NOTE: Some devices provide voltage on RS485 serial connections. Do not connect these voltage lines to your controller as they may damage the controller serial port electronics and render the serial port inoperable.
|
NOTICE |
|
INOPERABLE EQUIPMENT |
|
Use only the VW3A8306R•• serial cable to connect RS485 devices to your controller. |
|
Failure to follow these instructions can result in equipment damage. |
The following figure shows the pins of the RJ45 connector:
The table below describes the pin assignment of the RJ45 connector:
|
Pin |
||
|---|---|---|
|
1 |
N.C. |
|
|
2 |
N.C. |
|
|
3 |
N.C. |
N.C. |
|
4 |
N.C. |
D1 |
|
5 |
N.C. |
D0 |
|
6 |
N.C. |
N.C. |
|
7 |
N.C.* |
5 Vdc |
|
8 |
Common |
Common |
|
* 5 Vdc delivered by the controller. Do not connect. |
||
N.C.: No Connection
RxD: Received Data
TxD: Transmitted Data
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not connect wires to unused terminals and/or terminals indicated as “No Connection (N.C.)”. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following figure shows the status LED of the serial line 1:
The table below describes the status LED of the serial line 1:
|
Label |
Description |
LED |
||
|---|---|---|---|---|
|
Color |
Status |
Description |
||
|
SL1 |
Serial Line 1 |
Green |
On |
Indicates the activity of the serial line 1 |
|
Off |
Indicates no serial communication |
|||