PLC Settings

Overview

The figure below presents the PLC Settings tab:

G-SE-0003386.5.gif-high.gif

 

 

Element

Description

Application for I/O handling

By default, set to Application because there is only one application in the controller.

PLC settings

Update IO while in stop

If this option is activated (default), the values of the input and output channels get also updated when the controller is stopped.

Behavior for outputs in Stop

From the selection list, choose one of the following options to configure how the values at the output channels should be handled in case of controller stop:

oKeep current values

oSet all outputs to default

Always update variables

By default, set to Enabled 1 (use bus cycle task if not used in task) and not editable.

Bus cycle options

Bus cycle task

This configuration setting is the parent for all Bus cycle task parameters used in the application device tree.

Some devices with cyclic calls, such as a CANopen manager, can be attached to a specific task. In the device, when this setting is set to Use parent bus cycle setting, the setting set for the controller is used.

The selection list offers all tasks currently defined in the active application. The default setting is the MAST task.

NOTE: <unspecified> means that the task is in "slowest cyclic task" mode.

Additional settings

Generate force variables for IO mapping

Not used.

Enable Diagnosis for devices

Not used.

Show I/O warnings as errors

Not used.

Starting mode Options

Starting mode

This option defines the starting mode on a power-on. For further information, refer to State behavior diagram.

Select with this option one of these starting modes:

oStart as previous state

oStart in stop

oStart in run