MC_ReadAxisError_PTO: Get the Axis Control Error

Function Block Description

This function block retrieves the axis control error. If no axis control error is pending, the function block returns AxisErrorId = 0.

Graphical Representation

G-SE-0028395.1.gif-high.gif

 

 

IL and ST Representation

To see the general representation in IL or ST language, refer to the chapter Function and Function Block Representation.

Input Variables

This table describes the input variables:

Input

Type

Initial Value

Description

Axis

AXIS_REF_PTO

-

Name of the axis (instance) for which the function block is to be executed. In the devices tree, the name is declared in the controller configuration.

Enable

BOOL

FALSE

When TRUE, the function block is executed. The values of the function block inputs can be modified continuously, and the outputs are updated continuously.

When FALSE, terminates the function block execution and resets its outputs.

Output Variables

This table describes the output variables:

Output

Type

Initial Value

Description

Valid

BOOL

FALSE

Valid data is available at the function block output pin.

Error

BOOL

FALSE

If TRUE, indicates that an error was detected. Function block execution is finished.

ErrorId

PTO_ERROR

PTO_ERROR.NoError

When Error is TRUE: code of the error detected.

AxisErrorId

PTO_ERROR

PTO_ERROR.NoError

Index 1000 of PTO_ERROR.