MC_BUFFER_MODE

Buffer Mode Enumeration

This table lists the values for the MC_BUFFER_MODE enumeration:

Enumerator

Value

Description

mcAborting

0

Start FB immediately (default mode).

Any ongoing motion is aborted. The move queue is cleared.

mcBuffered

1

Start FB after current move has finished (Done or InVelocity bit is set). There is no blending.

mcBlendingPrevious

3

The velocity is blended with the velocity of the first FB (blending with the velocity of FB1 at end-position of FB1).

seTrigger

10

Start FB immediately when an event on the probe input is detected.

Any ongoing motion is aborted. The move queue is cleared.

seBufferedDelay

11

Start FB after current motion has finished (Done or InVelocity bit is set) and the time delay has elapsed. There is no blending.

The Delay parameter is set using MC_WriteParameter_PTO, with ParameterNumber 1000.

Examples

The examples below show a movement executed by two motion commands. The axis moves from the position P0 to P1 and then P2. The second command is passed while the axis is executing the first command but before the stopping ramp is reached. For each motion profile below, P1 is the reference point for the blending calculation. The buffer mode determines whether velocity V1 or V2 is reached at position P1.

G-SE-0047125.1.gif-high.gif

 

 

G-SE-0047124.1.gif-high.gif