MC_Stop_PTO: Command a Controlled Motion Stop

Graphical Representation

G-SE-0028269.2.gif-high.gif

 

 

IL and ST Representation

To see the general representation in IL or ST language, refer to the chapter Function and Function Block Representation.

Input Variables

This table describes the input variables:

Input

Type

Initial Value

Description

Axis

AXIS_REF_PTO

-

Name of the axis (instance) for which the function block is to be executed. In the devices tree, the name is declared in the controller configuration.

Execute

BOOL

FALSE

On rising edge, starts the function block execution.

On falling edge, resets the outputs of the function block when its execution terminates.

Deceleration

DINT

20

Deceleration in Hz/ms or in ms (according to configuration).

Range (Hz/ms): 1...MaxDecelerationAppl

Range (ms): MaxDecelerationAppl...100,000

JerkRatio

INT

0

Percentage of acceleration / deceleration adjustment used to create the S-curve profile.

Range : 0…100

Output Variables

This table describes the output variables:

Output

Type

Initial Value

Description

Done

BOOL

FALSE

If TRUE, indicates that the function block execution is finished with no error detected .

Busy

BOOL

FALSE

If TRUE, indicates that the function block execution is in progress.

CommandAborted

BOOL

FALSE

Function block execution is finished, by aborting due to another move command or an error detected .

Error

BOOL

FALSE

If TRUE, indicates that an error was detected. Function block execution is finished.

ErrorId

PTO_ERROR

PTO_ERROR.NoError

When Error is TRUE: type of the error detected .

NOTE:

oCalling this function block in state Standstill changes the state to Stopping, and back to Standstill when Execute is FALSE.

oThe state Stopping is kept as long as the input Execute is true.

oTheDone output is set when the stop ramp is finished.

oIf Deceleration = 0, the fast stop deceleration is used.

oThe function block completes with velocity zero.

oThe deceleration duration of the segment block must not exceed 80 seconds.

Timing Diagram Example

The diagram illustrates a simple profile from Continuous state:

G-SE-0028381.1.gif-high.gif

 

 

The diagram illustrates a simple profile from Discrete state:

G-SE-0028379.1.gif-high.gif