Description

Overview

The pulse width modulation function generates a programmable pulse wave signal on a dedicated output with adjustable duty cycle and frequency.

Signal Form

The signal form depends on the following input parameters:

oFrequency configurable:

ofrom 0.1 Hz to 20 kHz with a 0.1 Hz step (fast outputs: Q0...Q3)

ofrom 0.1 Hz to 1 kHz with a 0.1 Hz step (regular outputs: Q4...Q7)

oDuty Cycle of the output signal from 0% to 100% with 1% step or 0.1% step with HighPrecision.

 

Duty Cycle=Tp/T

G-RU-0010432.2.gif-high.gif

 

Tp   pulse width

T   pulse period (1/Frequency)

Modifying the duty cycle in the program modulates the width of the signal. Below is an illustration of an output signal with varying duty cycles.

G-RU-0010433.2.gif-high.gif

 

 

The following illustration shows a duty cycle of 20%:

G-SE-0059752.2.gif-high.gif