ETH_R: Ethernet Port Read-Only System Variables
This table describes the parameters of the ETH_R system variable (ETH_R_STRUCT type):
|
%MW |
Var Name |
Type |
Comment |
|---|---|---|---|
|
60050 |
i_byIPAddress |
ARRAY[0..3] OF BYTE |
IP address [aaa.bbb.ccc.ddd]: oi_byIPAddress[0] = aaa o... oi_byIPAddress[3] = ddd |
|
60052 |
i_bySubNetMask |
ARRAY[0..3] OF BYTE |
Subnet Mask [aaa.bbb.ccc.ddd]: oi_bySub-netMask[0] = aaa o... oi_bySub-netMask[3] = ddd |
|
60054 |
i_byGateway |
ARRAY[0..3] OF BYTE |
Gateway address [aaa.bbb.ccc.ddd]: oi_byGateway[0] = aaa o... oi_byGateway[3] = ddd |
|
60056 |
i_byMACAddress |
ARRAY[0..5] OF BYTE |
MAC address [aa.bb.cc.dd.ee.ff]: oi_byMACAddress[0] = aa o... oi_byMACAddress[5] = ff |
|
60059 |
i_sDeviceName |
STRING(15) |
Name used to get IP address from server. |
|
n/a |
i_wIpMode |
Method used to obtain an IP address. |
|
|
n/a |
i_byFDRServerIPAddress |
ARRAY[0..3] OF BYTE |
The IP address [aaa.bbb.ccc.ddd] of the DHCP or BootP server: oi_byFDRServerIPAddress[0] = aaa o... oi_byFDRServerIPAddress[3] = ddd Equals 0.0.0.0 if Stored IP or Default IP used. |
|
n/a |
i_udiOpenTcpConnections |
UDINT |
Number of open TCP connections. |
|
n/a |
i_udiFramesTransmittedOK |
UDINT |
Number of frames successfully transmitted. Reset at Power ON or with reset command ETH_W.q_wResetCounter. |
|
n/a |
i_udiFramedReceivedOK |
UDINT |
Number of frames successfully received. Reset at Power ON or with reset command ETH_W.q_wResetCounter. |
|
n/a |
i_udiTransmitBufferErrors |
UDINT |
Numbers of frames transmitted with detected errors. Reset at Power ON or with reset command ETH_W.q_wResetCounter. |
|
n/a |
i_udiReceiveBufferErrors |
UDINT |
Numbers of frames received with detected errors. Reset at Power ON or with reset command ETH_W.q_wResetCounter. |
|
n/a |
i_wFrameSendingProtocol |
Ethernet protocol configured for frames sending (IEEE 802.3 or Ethernet II). |
|
|
n/a |
i_wPortALinkStatus |
Link of the Ethernet Port (0 = No Link, 1 = Link connected to another Ethernet device). |
|
|
n/a |
i_wPortASpeed |
Ethernet Port network speed (10Mb/s, 100Mb/s). |
|
|
n/a |
i_wPortADuplexStatus |
Ethernet Port duplex status (0 = Half or 1 = Full duplex). |
|
|
n/a |
i_udiPortACollisions |
UDINT |
Number of frames involved in one or more collisions and subsequently transmitted successfully. Reset at Power ON or with reset command ETH_W.q_wResetCounter. |
|
n/a |
i_byIPAddress_If2 |
ARRAY[0..3] OF BYTE |
IP address of the TM4 expansion module. |
|
n/a |
i_bySubNetMask_If2 |
ARRAY[0..3] OF BYTE |
Subnet Mask of the TM4 expansion module. |
|
n/a |
i_byGateway_If2 |
ARRAY[0..3] OF BYTE |
Gateway address of the TM4 expansion module. |
|
n/a |
i_byMACAddress_If2 |
ARRAY[0..5] OF BYTE |
MAC address of theTM4 expansion module. |
|
n/a |
i_sDeviceName_If2 |
STRING(15) |
Name used to get IP address of the TM4 expansion module. |
|
n/a |
i_wIpMode_If2 |
Method used to obtain the IP address of the TM4 expansion module. |
|
|
n/a |
i_wPortALinkStatus_If2 |
Link of the TM4 expansion module Ethernet Port: o0: No link o1: Link connected to another Ethernet device |
|
|
n/a |
i_wPortASpeed_If2 |
Ethernet Port network speed of the TM4 expansion module (10Mb/s or 100Mb/s). |
|
|
n/a |
i_wPortADuplexStatus_If2 |
Ethernet Port duplex status of the TM4 expansion module: o0: Half o1: Full duplex |
|
|
n/a |
i_wPortAIpStatus_If2 |
Ethernet TCP/IP port stack status of the TM4 expansion module. |
|
|
Modbus TCP/IP Specific |
|||
|
n/a |
i_udiModbusMessageTransmitted |
UDINT |
Number of Modbus messages transmitted. Reset at Power ON or with reset command ETH_W.q_wResetCounter. |
|
n/a |
i_udiModbusMessageReceived |
UDINT |
Number of Modbus messages received. Reset at Power ON or with reset command ETH_W.q_wResetCounter. |
|
n/a |
i_udiModbusErrorMessage |
UDINT |
Modbus detected error messages transmitted and received. Reset at Power ON or with reset command ETH_W.q_wResetCounter. |
|
n/a means that there is no predefined %MW mapping for this system variable. |
|||
|
%MW |
Var Name |
Type |
Comment |
|---|---|---|---|
|
EtherNet/IP Specific |
|||
|
n/a |
i_udiETHIP_IOMessagingTransmitted |
UDINT |
EtherNet/IP Class 1 frames transmitted. Reset at Power ON or with reset command ETH_W.q_wResetCounter. |
|
n/a |
i_udiETHIP_IOMessagingReceived |
UDINT |
EtherNet/IP Class 1 frames received. Reset at Power ON or with reset command ETH_W.q_wResetCounter. |
|
n/a |
i_udiUCMM_Request |
UDINT |
EtherNet/IP Unconnected Messages received. Reset at Power ON or with reset command ETH_W.q_wResetCounter. |
|
n/a |
i_udiUCMM_Error |
UDINT |
EtherNet/IP invalid Unconnected Messages received. Reset at Power ON or with reset command ETH_W.q_wResetCounter. |
|
n/a |
i_udiClass3_Request |
UDINT |
EtherNet/IP Class 3 requests received. Reset at Power ON or with reset command ETH_W.q_wResetCounter. |
|
n/a |
i_udiClass3_Error |
UDINT |
EtherNet/IP invalid class 3 requests received. Reset at Power ON or with reset command ETH_W.q_wResetCounter. |
|
n/a |
i_uiAssemblyInstanceInput |
UINT |
Input Assembly Instance number. See the appropriate Programming Guide of your controller for more information. |
|
n/a |
i_uiAssemblyInstanceInputSize |
UINT |
Input Assembly Instance size. See the appropriate Programming Guide of your controller for more information. |
|
n/a |
i_uiAssemblyInstanceOutput |
UINT |
Output Assembly Instance number. See the appropriate Programming Guide of your controller for more information. |
|
n/a |
i_uiAssemblyInstanceOutputSize |
UINT |
Output Assembly Instance size. See the appropriate Programming Guide of your controller for more information. |
|
n/a |
i_uiETHIP_ConnectionTimeouts |
UINT |
Number of connection timeouts. Reset at Power ON or with reset command ETH_W.q_wResetCounter. |
|
n/a |
i_ucEipRunIdle |
Run (value = 1)/Idle(value = 0) flag for EtherNet/IP class 1 connection. |
|
|
n/a |
i_byMasterIpTimeouts |
BYTE |
Ethernet Modbus TCP Master timeout events counter. Reset at Power ON or with reset command ETH_W.q_wResetCounter. |
|
n/a |
i_byMasterIpLost |
BYTE |
Ethernet Modbus TCP Master link status: 0 = link OK, 1 = link lost. |
|
n/a |
i_wPortAIpStatus |
Ethernet TCP/IP port stack status. |
|
|
n/a means that there is no predefined %MW mapping for this system variable. Not used means that the variable is not maintained by the system, and that if the value of the variable is non-zero, it should be considered extraneous. |
|||
NOTE: n/a means that there is no predefined %MW mapping for this system variable.