Field Bus Interface I/O Block Description

Field Bus Interface I/O Blocks

The TM7 field bus interface I/O block is the first element of a TM7 distributed I/Os and allows distributed connection of sensors and actuators via a field bus.

Additionally to the field bus interface function, the TM7 field bus interface I/O blocks provides:

oan integrated power supply.

odigital connections, which can be configured as inputs or outputs.

Each model of field bus interface I/O block is distinguished by the field bus connectors, the number of I/O and its overall size (1 or 2).

The following table describes the field bus interface I/O block references available for your TM7 System:

Reference

Field Bus Connection

Digital Channels

Refer to

Type

IN

OUT

Number

Type

Connector

TM7NCOM08B

CANopen

Yes

No1

8

Input or Output Configurable

M8, 3-pin

Modicon TM7 CANopen I/O Blocks Hardware Guide

TM7NCOM16A

Yes

Yes

16

M12, 5-pin

TM7NCOM16B

Yes

Yes

16

M8, 3-pin

1 To connect a TM7NCOM08B CANopen interface I/O block in a CANopen network use one of the following accessories:

oTM7ACYC

oTM7ACYCJ

If the CANopen interface I/O block is at the end of the line, connect a TM7ACTLA M12 CAN bus terminating resistor:

oto the accessory TM7ACYC• for a TM7NCOM08B.

oto the field bus OUT connector for a TM7NCOM16A or TM7NCOM16B.

Field Bus Interface I/O Blocks Main Features

The following figures give the main features of the field bus interface I/O blocks:

Size 1: TM7NCOM08B

Size 2: TM7NCOM16•

G-SE-0007338.1.gif-high.gif

 

 

G-SE-0007379.1.gif-high.gif

 

 

(A)   Field bus IN connector

(B) & (B2)   TM7 bus OUT connector

(B1)   Field bus OUT connector

(C)   24 Vdc power IN connector

(D)   24 Vdc power OUT connector

(1)   Input / Output connectors

(2)   Status LEDs

(3)   Field bus settings rotary switches

24 Vdc Power Distribution

The distribution of power by the field bus interface I/O block consists of two dedicated circuits:

Designation

Description

24 Vdc Main power

24 Vdc power that serves the electronics of the field bus interface I/O block and generates independent power for the TM7 power bus that serves the TM7 I/O blocks.

24 Vdc I/O power segment

The 24 Vdc power that serves:

othe electronics of the I/O block,

othe sensors and actuators connected to the field bus interface I/O block,

othe expansion blocks,

othe sensors and actuators connected to the expansion blocks.

The following figure shows the pin assignment of the power IN (C) and OUT (D) connectors of the field bus interface I/O blocks:

Connector (C)

Pin

Designation

G-SE-0007884.1.gif

 

 

1

24 Vdc Main power

2

24 Vdc I/O power segment

3

0 Vdc

4

0 Vdc

Connector (D)

Pin

Designation

G-SE-0007883.1.gif

 

 

1

24 Vdc I/O power segment

2

24 Vdc I/O power segment

3

0 Vdc

4

0 Vdc

Digital I/O Connections

The following table gives a short description of the digital I/O embedded in the field bus interface I/O blocks:

I/O Configurable

Description

Input

24 Vdc sink / input Type 1

Output

24 Vdc source / transistor / 0.5 A