TM5SPS3 Wiring Diagram

Wiring Diagram

The following figure shows the wiring diagram for the TM5SPS3:

G-SE-0015144.2.gif-high.gif

 

A   Interface Power Distribution Module (IPDM)

1   Internal electronics

2   24 Vdc I/O power segment integrated in the bus bases

3   PS1/PS2: External isolated power supply 24 Vdc

4   External fuse, Type T slow blow, 10 A maximum, 250 V

5   External fuse, Type T slow blow, 1 A, 250 V

NOTE: Connect the 0 Vdc power circuits together and to the functional ground (FE) of your system to meet the EMC requirements.

Danger_Color.gifDANGER

HAZARD OF ELECTRIC SHOCK, EXPLOSION, OVERHEATING AND FIRE

oDo not connect the modules directly to line voltage.

oUse only isolating PELV systems according to IEC 61140 to supply power to the modules.

oConnect the 0 Vdc of the external power supplies to FE (Functional Earth/ground).

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not connect wires to unused terminals and/or terminals indicated as “No Connection (N.C.)”.

Failure to follow these instructions can result in death, serious injury, or equipment damage.