The main features of the terminal blocks are:
oTool-free wiring with spring clamp push-in technology
oSimple push-button wire release
oAbility to label each terminal
oPlain text labeling also possible
oTest access for standard probes
oCan be custom-coded
The following figure shows the TM5 System terminal blocks:
Number |
Reference |
Description |
Color |
---|---|---|---|
1 |
TM5ACTB06 |
6-pin terminal block designed for 24 Vdc I/O modules and TM5SBET1 Transmitter module. |
White |
2 |
TM5ACTB12 |
12-pin terminal block designed for 24 Vdc I/O modules, Common Distribution Modules (CDM) and Transmitter modules. |
White |
3 |
TM5ACTB12PS |
12-pin terminal block designed for 24 Vdc Power Distribution Modules (PDM), 24 Vdc Interface Power distribution Module (IPDM) and Receiver module. |
Gray |
4 |
TM5ACTB32 |
12-pin terminal block designed for AC and I/O relays modules. |
Black |
5 |
TM5ACTB16 |
16-pin terminal block designed for 24 Vdc I/O modules, Common Distribution Modules (CDM) and Transmitter modules. |
White |
A slice must only be composed of a single color. For example, a gray bus base should only be assembled with a gray electronic module and a gray terminal block. However, color alone is not sufficient for compatibility; always confirm that functionality of slice components matches as well.
|
INCOMPATIBLE COMPONENTS CAUSE ELECTRIC SHOCK OR ARC FLASH |
oDo not associate components of a slice that have different colors. oAlways confirm the compatibility of slice components and modules before installation using the association table in this manual. oVerify that correct terminal blocks (minimally, matching colors and correct number of terminals) are installed on the appropriate electronic modules. |
Failure to follow these instructions will result in death or serious injury. |
|
FIRE HAZARD |
oUse only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies. |
Failure to follow these instructions will result in death or serious injury. |
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
|
UNINTENDED EQUIPMENT OPERATION |
Do not connect wires to unused terminals and/or terminals indicated as “No Connection (N.C.)”. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following table shows the technical data for TM5 System terminal blocks, see also environmental characteristics:
General Characteristics |
||
---|---|---|
Type of terminal |
Spring-clamp push-in terminal |
|
Contact resistance |
≤ 5 mΩ |
|
Maximum voltage1 |
300 V |
|
Current1 |
10 A maximum per connector |
|
Weight |
TM5ACTB06 |
16 g (0.6 oz) |
TM5ACTB12 TM5ACTB12PS TM5ACTB16 TM5ACTB32 |
20 g (0.7 oz) |
|
Connection cross section: |
||
Solid wire line |
0.08 mm²...2.5 mm² (AWG 28...14) or 0.08 mm²...1.5 mm² (AWG 28...16)3 |
|
Fine wire line |
0.25 mm²...2.5 mm² (AWG 24...14) or 0.25 mm²...1.5 mm² (AWG 24...16)3 |
|
With wire cable end |
0.25 mm²...1.5 mm² (AWG 24...16) or 0.25 mm²...0.75 mm² (AWG 24...20)3 |
|
With double wire cable end2 |
2 x 0.25...2 x 0.75 mm² (AWG 2 x 24...2 x 18) |
|
Wire |
Follow the wiring rules. |
|
Note: 1 Connected voltage and current depends on I/O electronics modules associated. 2 Not applicable for TM5ACTB16. 3 Only for TM5ACTB16. |
|
LOOSE WIRING CAUSES ELECTRIC SHOCK |
Do not insert more than one wire per connector of the spring terminal blocks unless using a double wire cable end (ferrule). |
Failure to follow these instructions will result in death or serious injury. |
Maximum Insertion/Removal Cycles
The TM5 System bus bases are designed to withstand up to 50 electronic module insertion/removal cycles.
NOTE: If electronic modules are inserted and removed from a bus base more than 50 times, the integrity of the electronic module-to-bus base contacts are subject to possible degradation. Be sure that the history of your electronic modules is known.