TM5SPS1 Characteristics

Introduction

This section gives the TM5SPS1 electronic module characteristics.

See also Environmental Characteristics.

Danger_Color.gifDANGER

FIRE HAZARD

oUse only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The following table shows the general characteristics of the TM5SPS1 electronic module:

General Characteristics

Rated power supply voltage

24 Vdc

24 Vdc I/O power segment current draw

25 mA

TM5 power bus 5 Vdc current draw

40 mA

Power dissipation

0.8 W maximum

Weight

30 g (1.1 oz)

ID code

7103 dec

24 Vdc I/O Power Segment Characteristics

The following table shows the 24 Vdc I/O power segment characteristics of the TM5SPS1 electronic module:

24 Vdc I/O Power Segment Characteristics

Power supply range

20.4...28.8 Vdc

Rated voltage

24 Vdc

Maximum current provided

10000 mA

Reverse polarity protection

No

Short circuit protection

External fuse type T slow-blow 10 A maximum 250 V

Isolation between power segment and TM5 power and data buses

See note 1

1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by TM5 power bus and the part powered by 24 Vdc I/O power segment connected to the module. In practice, the TM5 module is installed in the bus base, and there is a bridge between TM5 power bus and 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce the effects of electromagnetic interference. These components are rated at 30 or 60 V. This effectively reduces isolation of the entire system from the 500 Vac RMS.