The USB Mini-B Port is the programming port you can use to connect a PC with a USB host port using EcoStruxure Machine Expert software. Using a typical USB cable, this connection is suitable for quick updates of the program or short duration connections to perform maintenance and inspect data values. It is not suitable for long-term connections such as commissioning or monitoring without the use of specially adapted cables to help minimize electromagnetic interference.
|
|
|
UNINTENDED EQUIPMENT OPERATION OR INOPERABLE EQUIPMENT |
|
oYou must use a shielded USB cable such as a BMX XCAUSBH0•• secured to the functional ground (FE) of the system for any long-term connection. oDo not connect more than one controller or bus coupler at a time using USB connections. oDo not use the USB port(s), if so equipped, unless the location is known to be non-hazardous. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following figure shows the location of the USB Mini-B programming port:
This table describes the characteristics of the USB Mini-B programming port:
|
Parameter |
USB Programming Port |
|---|---|
|
Function |
Compatible with USB 2.0 |
|
Connector type |
Mini-B |
|
Isolation |
550 Vac for 1 minute |
|
Cable type |
Shielded |
|
Max. Baud Rate |
12 Mbits/sec |
|
Max. cable length |
5 m (16.5 ft) |
|
Supported protocols |
Machine Expert Protocol FTP HTTP Modbus |