EcoStruxure Machine Expert version 1.1 does not support the M258, LMC058 and LMC078 controllers.

ObjectType: Available Object Types to be Read/Written

Enumerated Type Description

The ObjectType enumerated data type contains the object types that are available for reading and/or writing.

The table below lists the data type values, the corresponding object types and the Modbus request function codes associated with each function block:

 

Read / Write Functions and associated Modbus Request Function Code

Enumerator

Value (hex)

Object Type)

READ_VAR

WRITE_VAR

SINGLE_WRITE

WRITE_READ_VAR

MW

00

Holding Register (16 bits)

#3 (Read Holding Registers)

#16 (Write Multiple Registers)

#6 (Write Single Register)

#23 (Write-Read Multiple Registers)

I

01

Digital Input (1 bit)

#2 (Read Digital Inputs)

Q

02

Internal bit or Digital output (coil) (1 bit)

#1 (Read Coils)

#15 (Write Multiple Coils)

IW

03

Input register (16 bits)

#4 (Read Input Registers)