EcoStruxure Machine Expert version 1.1 does not support the M258, LMC058 and LMC078 controllers.

ADDM: Convert a String into an Address

Function Description

The ADDM function block converts a destination address that is represented as a string to an ADDRESS structure. You can use the ADDRESS structure as an entry in a communication function block.

Graphical Representation

G-RU-0010453.2.gif-high.gif

 

 

ADDM - Specific Parameter Description

Input/Output

Type

Comment

AddrTable

ADDRESS

This is the ADDRESS structure to be filled by the function block.

Input

Type

Comment

Execute

BOOL

Executes the function at the rising edge.

Addr

STRING

Address in STRING type to be converted in ADDRESS type (see details below).

Output

Type

Comment

Done

BOOL

Done is set to TRUE when the function is completed successfully.

NOTE: When the operation is aborted with the Abort input, Done is not set to 1 (only Aborted).

Error

BOOL

Error is set to TRUE when the function stops due to detection of an error. When there is a detected error, CommError and OperError contain information about the detected error.

CommError

BYTE

CommError contains communication error codes.

NOTE: A rising edge on the Execute input executes the conversion and returns an immediate update of AddrTable. However, AddrTable retains the last value when an error is detected (that is when the Addr string is not correct).

Function blocks require a rising edge in order to be initiated. The function block needs to first see the Execute input as FALSE in order to detect a subsequent rising edge.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Always make the first call to a function block with its Execute input set to FALSE so that it may detect a subsequent rising edge.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Addr STRING for ASCII Address Format

For ASCII addressing, only the communication port number is requested:

'<communication port number>'

For example, to send a user-defined message on serial line 2, use the string '2'.

This table defines the fields in the ADDM output for the ASCII address format:

Field

Type

Value

Example

_Type

BYTE

Reserved

Not used

_CliID

BYTE

Reserved

Not used

Rack

BYTE

Rack number (always 0)

0

Module

BYTE

Module number (always 0)

0

Link

LinkNumber

<communication port number>

2

_ProtId

BYTE

Not used

Not used

AddrLen

BYTE

0

0

UnitId

BYTE

Not used

Not used

AddrExt

ADDR_EXT

Not used

Not used

Addr STRING for Modbus TCP Address Format

Address of a Modbus TCP Standard Slave

For the Modbus TCP standard slave address format, the communication port number (3 for the embedded Ethernet port) and the destination IP address are requested:

'<communication port number>{<IP address>}'

NOTE: A Modbus TCP standard slave uses Modbus address 255 (the UnitId default value). However, a Modbus TCP device may have different value (for example, a TeSys has Modbus address 1). In this case, add the UnitId value:

'<communication port number>{<IP address>}<UnitId>'

TCP port 502 is used by default. It is possible to use a non-standard port by adding the requested port number to the IP address:

'<communication port number>{<IP address>:<port>}'

For example, to send a message at Modbus TCP slave IP address 192.168.1.2 using standard TCP port 502, use this string: '3{192.168.1.2}'

The ADDM function fills the AddrTable input/output with these values:

Field

Type

Value

Example

_Type

BYTE

Reserved

Not used

_CliID

BYTE

Reserved

Not used

Rack

BYTE

Rack number

0

Module

BYTE

Module number

0

Link

LinkNumber

<communication port number>

3

_ProtId

BYTE

0 for Modbus

0

AddrLen

BYTE

UnitID + AdrExt length in bytes

7

UnitId

BYTE

Modbus address (255 by default)

255

AddrExt

TCP_ADDR_EXT

A

192

B

168

C

1

D

2

<port> (default = 502)

502

Address of a Modbus Serial Slave Through Ethernet/Serial Line Gateway

It is also possible to address a Modbus slave through an Ethernet/serial line gateway:

G-SE-0002317.1.gif-high.gif

 

 

The request includes the communication port number, gateway IP address with or without TCP port), and the Modbus serial slave address (UnitId parameter):

'<communication port number>{<IP address>}<slave address>'

For example, to send a message at Modbus Serial slave address 5 through a Ethernet/serial line gateway at IP address 192.168.1.2 using standard TCP port 502, use this string: '3{192.168.1.2}5'

The ADDM function fills the AddrTable input/output with these values:

Field

Size

Value

Example

_Type

BYTE

Reserved

Not used

_CliID

BYTE

Reserved

Not used

Rack

BYTE

Rack number

0

Module

BYTE

Module number

0

Link

LinkNumber

<communication port number>

3

_ProtId

BYTE

0 for Modbus

0

AddrLen

BYTE

UnitID + AdrExt length in bytes

7

UnitId

BYTE

<Slave address>

5

AddrExt

TCP_ADDR_EXT

A

192

B

168

C

1

D

2

TCP port number (default = 502)

502

Example

This example shows the implementation of the ADDM function block in conjunction with the SINGLE_WRITE function block. The ADDM function block converts the given STRING '1.8' to the variable stSlave8OnSL1 of type ADDRESS. If the conversion was successful the input Execute of subsequent function block SINGLE_WRITE is triggered.

G-SE-0005664.2.gif-high.gif