OperationErrorCodesExt: Operation Error Codes (ENUM Type)
The OperationErrorCodesExt enumerated type contains codes that correspond to detected errors. The value of the communication error code returned by the nCommError output affects the meaning of the operation error code returned by the nOperError output.
When the communication error code is 00 hex (correct transaction), the OperationErrorCodesExt enumerated type can return these values:
|
Enumerator |
Value (hex) |
Description |
|---|---|---|
|
OperationOK |
00 |
The exchange is valid. |
|
NotProcessed_or_TargetResourceMissing |
01 |
The request has not been processed, or the target system’s resource is absent. |
|
BadResponse |
02 |
The received response is incorrect. |
|
ModemConfSLAsciiFailed |
100 |
The configuration of the serial line in ASCII failed. (See note 1.) |
|
ModemReconfSLFailed |
200 |
The configuration of the serial line back to the user configuration failed. (See note 1.) |
|
ModemBusy |
300 |
The modem answers “BUSY” to the Dial command. (See note 2.) |
|
ModemNoDialtone |
400 |
The modem answers “NO DIALTONE” to the Dial command. (See note 2.) |
|
ModemNoCarrier |
500 |
The modem’s carrier signal has been lost or disconnected. The modem answers “NO CARRIER” to the Dial command. (See note 2.) |
|
ModemBadAnswer |
600 |
The modem’s response in not valid. |
|
SimConfigurationFailed |
1000 |
The SIM card configuration failed. (For example, a PUK code is requested or the initSimString is not valid.) (See note 3.) |
|
SimPinCodeInvalid |
2000 |
The PIN code is not valid. (See note 3.) |
|
SimSmsCenterInvalid |
4000 |
The SMS center phone number is not valid. (See note 3.) |
|
NOTE 1: These enumerated codes are dedicated to Dial and HangUp function blocks. |
||
|
NOTE 2: These enumerated codes are dedicated to the Dial function block. |
||
|
NOTE 3: These enumerated codes are dedicated to the ConfigSim function block |
||
When the communication error code is FF hex (message refused), the OperationErrorCodesExt enumerated type can return these values:
|
Enumerator |
Value (hex) |
Description |
|---|---|---|
|
NotProcessed_or_TargetResourceMissing |
01 |
The request has not been processed, or the target system’s resource is absent. |
|
BadLength |
05 |
The length is incorrect. |
|
CommChannelErr |
06 |
The communication channel is associated with a detected error. |
|
BadAddr |
07 |
The address is incorrect. |
|
SystemResourceMissing |
0B |
A system resource is missing. |
|
TargetCommInactive |
0C |
A target communication function is not active. |
|
TargetMissing |
0D |
The target is absent. |
|
ChannelNotConfigured |
0F |
The channel is not configured. |