The Power Distribution Module (PDM) TM5SPS2 feeds the TM5 power bus as well as the 24 Vdc I/O power segment.
The table below describes the main characteristics of the TM5SPS2 electronic module:
Main characteristics |
|
---|---|
Maximum current provided on 24 Vdc I/O power segment |
10000 mA |
TM5 power bus current generated |
1136 mA |
The following figure and table gives the references to create a slice with the TM5SPS2 electronic module:
Number |
Reference |
Description |
Color |
---|---|---|---|
1 |
TM5ACBM01R or TM5ACBM05R |
Bus base 24 Vdc I/O power segment left isolated
Bus base 24 Vdc I/O power segment left isolated with address setting |
Gray
Gray |
2 |
TM5SPS2 |
Electronic module |
Gray |
3 |
TM5ACTBM12PS |
Terminal block, 12-pin |
Gray |
NOTE: For more information, refer to TM5 Bus Bases and Terminal Blocks.
The following figure shows the TM5SPS2 status LEDs:
The table below describes the TM5SPS2 status LEDs:
LED |
Color |
Status |
Description |
---|---|---|---|
r |
Green |
Off |
Power supply not connected |
Single flash |
Reset state |
||
Flashing |
Preoperational state |
||
On |
RUN state |
||
e |
Red |
Off |
OK or module not connected |
Double flash |
Indicates one of the following conditions: oTM5 power bus is overloaded. o24 Vdc I/O power segment, via the external power supply or supplies, is too low. oInput voltage for TM5 power bus, via the external power supply or supplies, is too low. |
||
e+r |
Steady red/single green flash |
Invalid firmware |
|
l |
Red |
Off |
TM5 power bus in the acceptable range |
On |
TM5 power bus is overloaded |