TM5SPS2 Wiring Diagram

Wiring Diagram

The following figure shows the wiring diagram for the TM5SPS2:

G-SE-0001538.2.gif-high.gif

 

1   Internal electronics

2   24 Vdc I/O power segment integrated into the bus bases

3   PS1/PS2: External isolated power supplies 24 Vdc

4   External fuse type T slow-blow 10 A maximum 250 V

5   External fuse type T slow-blow 1 A 250 V

Danger_Color.gifDANGER

HAZARD OF ELECTRIC SHOCK, EXPLOSION, OVERHEATING AND FIRE

oDo not connect the modules directly to line voltage.

oUse only isolating PELV systems according to IEC 61140 to supply power to the modules.

oConnect the 0 Vdc of the external power supplies to PE (Protective Earth/ground).

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not connect wires to unused terminals and/or terminals indicated as “No Connection (N.C.)”.

Failure to follow these instructions can result in death, serious injury, or equipment damage.