TM5SPDG5D4F Characteristics

Introduction

This section gives the TM5SPDG5D4F module characteristics.

See also Environmental Characteristics.

Danger_Color.gifDANGER

FIRE HAZARD

oUse only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies.

oFor relay output (2 A) wiring, use conductors of at least 0.5 mm2 (AWG 20) with a temperature rating of at least 80 °C (176 °F).

oFor common conductors of relay output wiring (7 A), or relay output wiring greater than 2 A, use conductors of at least 1.0 mm2 (AWG 16) with a temperature rating of at least 80 °C (176 °F).

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The following table shows the general characteristics of the TM5SPDG5D4F electronic module:

General Characteristics

Rated power supply voltage

Power supply source

24 Vdc

Connected to an external 24 Vdc power source

Power supply range

20.4...28.8 Vdc

Status indicators

Operating state, module status

24 Vdc I/O power segment current draw

Not connected

TM5 power bus 5 Vdc current draw

24 mA

Power dissipation

1.27 W maximum

Weight

25 g (0.9 oz)

ID code

9856 dec

Common Characteristics

The following table shows the common characteristics of the TM5SPDG5D4F electronic module:

Common Characteristics

Power supply range

20.4...28.8 Vdc

Rated output voltage

0 Vdc and 24 Vdc from the external 24 Vdc power source

Protection

Integrated fuse type T slow-blow 6.3 A 250 V exchangeable