TM5SPDD12F Presentation

Main Characteristics

The TM5SPDD12F CDM provides 12 x 24 Vdc terminal connections from the 24 Vdc I/O power segment, which opens up additional wiring possibilities for sensors and actuators.

The module is equipped with an exchangeable fuse between the 24 Vdc potential on the terminal block and the 24 Vdc of the 24 Vdc I/O power segment. The status of the fuse is available with the status LEDs and in the I/O mapping tab of the EcoStruxure Machine Expert software.

The table below gives you the main characteristics of the TM5SPDD12F electronic module:

Main Characteristics

Power supply source

24 Vdc I/O power segment

Type of common connections

0 Vdc

24 Vdc

Number of common connections

0

12

Ordering Information

The following figure shows a slice with the TM5SPDD12F:

G-SE-0000922.3.gif-high.gif

 

 

Number

Model Number

Description

Color

1

TM5ACBM11

or

TM5ACBM15

Bus base

 

Bus base with address setting

White

 

White

2

TM5SPDD12F

Electronic module

White

3

TM5ACTB12

Terminal block, 12-pin

White

NOTE: For more information, refer to TM5 Bus Bases and Terminal Blocks.

Status LEDs

The following figure shows the TM5SPDD12F status LEDs:

G-SE-0003205.1.gif-high.gif

 

 

The table below describes the TM5SPDD12F status LEDs:

LEDs

Color

Status

Description

r

Green

Off

Module supply not connected

Single flash

Reset state

Flashing

Preoperational state

On

RUN state

e

Red

Off

Ok or no power supply

On

Detected error or reset state

Single Flash

Fuse is blown or missing

e+r

Steady red / single green flash

Invalid firmware