Description |
Reference |
---|---|
Encoder cable 3 m (9.84 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector Y-TEC, device end 10-pin connector RJ45 |
VW3M8100R30 |
Encoder cable 5 m (16.4 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector Y-TEC, device end 10-pin connector RJ45 |
VW3M8100R50 |
Encoder cable 10 m (32.8 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector Y-TEC, device end 10-pin connector RJ45 |
VW3M8100R100 |
Encoder cable 15 m (49.2 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector Y-TEC, device end 10-pin connector RJ45 |
VW3M8100R150 |
Encoder cable 25 m (82 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector Y-TEC, device end 10-pin connector RJ45 |
VW3M8100R250 |
Encoder cable 5 m (16.4 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45 |
VW3E2094R050 |
Encoder cable 10 m (32.8 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45 |
VW3E2094R100 |
Encoder cable 15 m (49.2 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45 |
VW3E2094R150 |
Encoder cable 20 m (65.6 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45 |
VW3E2094R200 |
Encoder cable 25 m (82 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45 |
VW3E2094R250 |
Encoder cable 30 m (98.4 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45 |
VW3E2094R300 |
Encoder cable 40 m (131 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45 |
VW3E2094R400 |
Encoder cable 50 m (164 ft), (3 x 2 x 0.14 mm2 + 2 x 0.34 mm2) shielded; motor end 12-pin circular connector M23, device end 10-pin connector RJ45 |
VW3E2094R500 |