Nameplate

SH3040

The nameplate contains the following data:

G-SE-0053752.1.gif-high.gif

 

 

1 Motor type, see Type Code

2 Continuous stall torque

3 Continuous stall current

4 Nominal speed of rotation

5 Maximum nominal value of supply voltage

6 Nominal power

7 Date of manufacture

8 Hardware version

9 Degree of protection (housing without shaft bushing)

10 Temperature sensor

11 Thermal class

12 Maximum current

13 Maximum speed of rotation

14 Nominal voltage holding brake

15 Nominal power (electrical ‌pull-in power) holding brake

16 Holding torque holding brake

17 Barcode

18 Serial number

SH3055 ... SH3205

The nameplate contains the following data:

G-SE-0052201.1.gif-high.gif

 

 

1 Motor type, see Type Code

2 Identification number

3 Continuous stall torque

4 Continuous stall current

5 Nominal speed of rotation

6 Maximum nominal value of supply voltage

7 Nominal power

8 Thermal class

9 Maximum Current

10 Serial number

11 Date of manufacture

12 Hardware version

13 Maximum speed of rotation

14 Degree of protection (housing without shaft bushing)

15 Nominal voltage holding brake

16 Nominal power (electrical ‌pull-in power) holding brake

17 Holding torque holding brake

18 Temperature sensor

19 Barcode