|
SH3... |
0401 |
0402 |
||
|---|---|---|---|---|
|
L |
Length without holding brake |
mm (in) |
73.4 (2.89) |
93.4 (3.68) |
|
L |
Length with holding brake |
mm (in) |
99.4 (3.91) |
119.4 (4.7) |
|
B |
Shaft length |
mm (in) |
25 (0.98) |
25 (0.98) |
|
C |
Shaft diameter |
mm (in) |
8 (0.31) |
8 (0.31) |
|
D |
Width of parallel key |
mm (in) |
3 (0.12) |
3 (0.12) |
|
E |
Shaft width with parallel key |
mm (in) |
9.2 (0.36) |
9.2 (0.36) |
|
F |
Length of parallel key |
mm (in) |
12 (0.47) |
12 (0.47) |
|
G |
Distance parallel key to shaft end |
mm (in) |
4 (0.16) |
4 (0.16) |
|
H |
Female thread of shaft |
|
DIN 332 DS M3 x 9 |
DIN 332 DS M3 x 9 |
|
|
Parallel key |
|
DIN 6885-A3x3x12 |
DIN 6885-A3x3x12 |
|
SH3... |
0551 |
0552 |
0553 |
||
|---|---|---|---|---|---|
|
L |
Length without holding brake |
mm (in) |
132.5 (5.22) |
154.4 (6.08) |
176.5 (6.95) |
|
L |
Length with holding brake |
mm (in) |
159 (6.26) |
181 (7.13) |
203 (7.99) |
|
B |
Shaft length |
mm (in) |
20 (0.79) |
20 (0.79) |
20 (0.79) |
|
C |
Shaft diameter |
mm (in) |
9 (0.35) |
9 (0.35) |
9 (0.35) |
|
D |
Width of parallel key |
mm (in) |
3 (0.12) |
3 (0.12) |
3 (0.12) |
|
E |
Shaft width with parallel key |
mm (in) |
10.2 (0.4) |
10.2 (0.4) |
10.2 (0.4) |
|
F |
Length of parallel key |
mm (in) |
12 (0.47) |
12 (0.47) |
12 (0.47) |
|
G |
Distance parallel key to shaft end |
mm (in) |
4 (0.16) |
4 (0.16) |
4 (0.16) |
|
H |
Female thread of shaft |
|
DIN 332-D M3 |
DIN 332-D M3 |
DIN 332-D M3 |
|
|
Parallel key |
|
DIN 6885-A3x3x12 |
DIN 6885-A3x3x12 |
DIN 6885-A3x3x12 |
|
SH3... |
0701 |
0702 |
0703 |
||
|---|---|---|---|---|---|
|
L |
Length without holding brake |
mm (in) |
154 (6.06) |
187 (7.36) |
220 (8.66) |
|
L |
Length with holding brake |
mm (in) |
180 (7.09) |
213 (8.39) |
254 (10) |
|
B |
Shaft length |
mm (in) |
23 (0.91) |
23 (0.91) |
30 (1.18) |
|
C |
Shaft diameter |
mm (in) |
11 (0.43) |
11 (0.43) |
14 (0.55) |
|
D |
Width of parallel key |
mm (in) |
4 (0.16) |
4 (0.16) |
5 (0.2) |
|
E |
Shaft width with parallel key |
mm (in) |
12.5 (0.49) |
12.5 (0.49) |
16 (0.63) |
|
F |
Length of parallel key |
mm (in) |
18 (0.71) |
18 (0.71) |
20 (0.79) |
|
G |
Distance parallel key to shaft end |
mm (in) |
2.5 (0.1) |
2.5 (0.1) |
5 (0.2) |
|
H |
Female thread of shaft |
|
DIN 332-D M4 |
DIN 332-D M4 |
DIN 332-D M5 |
|
|
Parallel key |
|
DIN 6885-A4x4x18 |
DIN 6885-A4x4x18 |
DIN 6885-A4x4x20 |
Hardware version ≥RS02:
|
SH3... |
1001 |
1002 |
1003 |
1004 |
||
|---|---|---|---|---|---|---|
|
L |
Length without holding brake |
mm (in) |
168.5 (6.63) |
204.5 (8.05) |
240.5 (9.47) |
276.5 (10.89) |
|
L |
Length with holding brake |
mm (in) |
199.5 (7.85) |
235.5 (9.27) |
271.5 (10.69) |
307.5 (12.11) |
|
B |
Shaft length |
mm (in) |
40 (1.57) |
40 (1.57) |
40 (1.57) |
50 (1.97) |
|
C |
Shaft diameter |
mm (in) |
19 (0.75) |
19 (0.75) |
19 (0.75) |
24 (0.94) |
|
D |
Width of parallel key |
mm (in) |
6 (0.24) |
6 (0.24) |
6 (0.24) |
8 (0.31) |
|
E |
Shaft width with parallel key |
mm (in) |
21.5 (0.85) |
21.5 (0.85) |
21.5 (0.85) |
27 (1.06) |
|
F |
Length of parallel key |
mm (in) |
30 (1.18) |
30 (1.18) |
30 (1.18) |
40 (1.57) |
|
G |
Distance parallel key to shaft end |
mm (in) |
5 (0.2) |
5 (0.2) |
5 (0.2) |
5 (0.2) |
|
H |
Female thread of shaft |
|
DIN 332-D M6 |
DIN 332-D M6 |
DIN 332-D M6 |
DIN 332-D M8 |
|
J |
Connector distance without holding brake |
mm (in) |
34.5 (1.36) |
34.5 (1.36) |
34.5 (1.36) |
34.5 (1.36) |
|
J |
Connector distance with holding brake |
mm (in) |
29.8 (1.17) |
29.8 (1.17) |
29.8 (1.17) |
29.8 (1.17) |
|
|
Parallel key |
|
DIN 6885-A6x6x30 |
DIN 6885-A6x6x30 |
DIN 6885-A6x6x30 |
DIN 6885-A8x7x40 |
Hardware version <RS02:
|
SH3... |
1001 |
1002 |
1003 |
1004 |
||
|---|---|---|---|---|---|---|
|
L |
Length without holding brake |
mm (in) |
168.5 (6.63) |
204.5 (8.05) |
240.5 (9.47) |
276.5 (10.89) |
|
L |
Length with holding brake |
mm (in) |
199.5 (7.85) |
235.5 (9.27) |
271.5 (10.69) |
307.5 (12.11) |
|
B |
Shaft length |
mm (in) |
40 (1.57) |
40 (1.57) |
40 (1.57) |
50 (1.97) |
|
C |
Shaft diameter |
mm (in) |
19 (0.75) |
19 (0.75) |
19 (0.75) |
24 (0.94) |
|
D |
Width of parallel key |
mm (in) |
6 (0.24) |
6 (0.24) |
6 (0.24) |
8 (0.31) |
|
E |
Shaft width with parallel key |
mm (in) |
21.5 (0.85) |
21.5 (0.85) |
21.5 (0.85) |
27 (1.06) |
|
F |
Length of parallel key |
mm (in) |
30 (1.18) |
30 (1.18) |
30 (1.18) |
40 (1.57) |
|
G |
Distance parallel key to shaft end |
mm (in) |
5 (0.2) |
5 (0.2) |
5 (0.2) |
5 (0.2) |
|
H |
Female thread of shaft |
|
DIN 332-D M6 |
DIN 332-D M6 |
DIN 332-D M6 |
DIN 332-D M8 |
|
|
Parallel key |
|
DIN 6885-A6x6x30 |
DIN 6885-A6x6x30 |
DIN 6885-A6x6x30 |
DIN 6885-A8x7x40 |
Hardware version ≥RS02:
|
SH3... |
1401 |
1402 |
||
|---|---|---|---|---|
|
L |
Length without holding brake |
mm (in) |
217.5 (8.56) |
272.5 (10.73) |
|
L |
Length with holding brake |
mm (in) |
255.5 (10.06) |
310.5 (12.22) |
|
B |
Shaft length |
mm (in) |
50 (1.97) |
50 (1.97) |
|
C |
Shaft diameter |
mm (in) |
24 (0.94) |
24 (0.94) |
|
D |
Width of parallel key |
mm (in) |
8 (0.31) |
8 (0.31) |
|
E |
Shaft width with parallel key |
mm (in) |
28 (1.1) |
28 (1.1) |
|
F |
Length of parallel key |
mm (in) |
40 (1.57) |
40 (1.57) |
|
G |
Distance parallel key to shaft end |
mm (in) |
5 (0.2) |
5 (0.2) |
|
H |
Female thread of shaft |
|
DIN 332-D M8 |
DIN 332-D M8 |
|
J |
Connector distance 1 without holding brake |
mm (in) |
38 (1.5) |
38 (1.5) |
|
J |
Connector distance 1 with holding brake |
mm (in) |
35 (1.38) |
35 (1.38) |
|
K |
Connector distance 2 without holding brake |
mm (in) |
45 (1.77) |
45 (1.77) |
|
K |
Connector distance 2 with holding brake |
mm (in) |
38 (1.5) |
38 (1.5) |
|
|
Parallel key |
|
DIN 6885-A8x7x40 |
DIN 6885-A8x7x40 |
|
SH3... |
1403 |
1404 |
||
|---|---|---|---|---|
|
L |
Length without holding brake |
mm (in) |
327.5 (12.89) |
382.5 (15.06) |
|
L |
Length with holding brake |
mm (in) |
365.5 (14.39) |
420.5 (16.56) |
|
B |
Shaft length |
mm (in) |
50 (1.97) |
50 (1.97) |
|
C |
Shaft diameter |
mm (in) |
24 (0.94) |
24 (0.94) |
|
D |
Width of parallel key |
mm (in) |
8 (0.31) |
8 (0.31) |
|
E |
Shaft width with parallel key |
mm (in) |
28 (1.1) |
28 (1.1) |
|
F |
Length of parallel key |
mm (in) |
40 (1.57) |
40 (1.57) |
|
G |
Distance parallel key to shaft end |
mm (in) |
5 (0.2) |
5 (0.2) |
|
H |
Female thread of shaft |
|
DIN 332-D M8 |
DIN 332-D M8 |
|
J |
Connector distance without holding brake |
mm (in) |
44 (1.73) |
44 (1.73) |
|
J |
Connector distance with holding brake |
mm (in) |
35 (1.38) |
35 (1.38) |
|
|
Parallel key |
|
DIN 6885-A8x7x40 |
DIN 6885-A8x7x40 |
Hardware version <RS02:
|
SH3... |
1401 |
1402 |
||
|---|---|---|---|---|
|
L |
Length without holding brake |
mm (in) |
217.5 (8.56) |
272.5 (10.73) |
|
L |
Length with holding brake |
mm (in) |
255.5 (10.06) |
310.5 (12.22) |
|
B |
Shaft length |
mm (in) |
50 (1.97) |
50 (1.97) |
|
C |
Shaft diameter |
mm (in) |
24 (0.94) |
24 (0.94) |
|
D |
Width of parallel key |
mm (in) |
8 (0.31) |
8 (0.31) |
|
E |
Shaft width with parallel key |
mm (in) |
28 (1.1) |
28 (1.1) |
|
F |
Length of parallel key |
mm (in) |
40 (1.57) |
40 (1.57) |
|
G |
Distance parallel key to shaft end |
mm (in) |
5 (0.2) |
5 (0.2) |
|
H |
Female thread of shaft |
|
DIN 332-D M8 |
DIN 332-D M8 |
|
|
Parallel key |
|
DIN 6885-A8x7x40 |
DIN 6885-A8x7x40 |
|
SH3... |
1403 |
1404 |
||
|---|---|---|---|---|
|
L |
Length without holding brake |
mm (in) |
327.5 (12.89) |
382.5 (15.06) |
|
L |
Length with holding brake |
mm (in) |
365.5 (14.39) |
420.5 (16.56) |
|
B |
Shaft length |
mm (in) |
50 (1.97) |
50 (1.97) |
|
C |
Shaft diameter |
mm (in) |
24 (0.94) |
24 (0.94) |
|
D |
Width of parallel key |
mm (in) |
8 (0.31) |
8 (0.31) |
|
E |
Shaft width with parallel key |
mm (in) |
28 (1.1) |
28 (1.1) |
|
F |
Length of parallel key |
mm (in) |
40 (1.57) |
40 (1.57) |
|
G |
Distance parallel key to shaft end |
mm (in) |
5 (0.2) |
5 (0.2) |
|
H |
Female thread of shaft |
|
DIN 332-D M8 |
DIN 332-D M8 |
|
|
Parallel key |
|
DIN 6885-A8x7x40 |
DIN 6885-A8x7x40 |
|
SH3... |
2051 |
2052 |
2053 |
||
|---|---|---|---|---|---|
|
L |
Length without holding brake |
mm (in) |
321 (12.64) |
405 (15.94) |
489 (19.25) |
|
L |
Length with holding brake |
mm (in) |
370.5 (14.59) |
454.5 (17.89) |
538.5 (21.2) |
|
B |
Shaft length |
mm (in) |
80 (3.15) |
80 (3.15) |
80 (3.15) |
|
C |
Shaft diameter |
mm (in) |
38 (1.5) |
38 (1.5) |
38 (1.5) |
|
D |
Width of parallel key |
mm (in) |
10 (0.39) |
10 (0.39) |
10 (0.39) |
|
E |
Shaft width with parallel key |
mm (in) |
43 (1.69) |
43 (1.69) |
43 (1.69) |
|
F |
Length of parallel key |
mm (in) |
70 (2.76) |
70 (2.76) |
70 (2.76) |
|
G |
Distance parallel key to shaft end |
mm (in) |
5 (0.2) |
5 (0.2) |
5 (0.2) |
|
H |
Female thread of shaft |
|
DIN 332-D M12 |
DIN 332-D M12 |
DIN 332-D M12 |
|
|
Parallel key |
|
DIN 6885-A10x8x70 |
DIN 6885-A10x8x70 |
DIN 6885-A10x8x70 |