IEC 61508 and Safety Integrity Level (SIL)

Introduction

The TM5CSLC100FS and TM5CSLC200FS Safety Logic Controllers are part of a Safety-Related System certified according to IEC 61508 by TÜV NORD.

IEC 61508 Description

The IEC 61508 is a technical standard concerning the functional safety of electrical, electronic or programmable electronic safety-related systems.

A safety-related system is a system that is required to perform one or more specific functions to ensure that risks are kept at or below an acceptable level. Such functions are defined as safety functions.

A system is defined “functionally safe” when random, systematic, and common cause equipment or machine failures do not lead to malfunctioning of the system and do not result in injury or death of humans, spills to the environment, and loss of equipment and production.

Description of the Safety Integrity Level (SIL)

Safety-related functions are executed to help achieve and maintain the defined safe state of a system. The IEC 61508 specifies four levels of safety performance for a safety-related function. These are called Safety Integrity Levels (SIL), ranging from 1 (the lowest) to 4 (the highest). The TM5CSLC100FS and TM5CSLC200FS Safety Logic Controllers are certified for use in SIL 3 applications in which the de-energized state is the defined safe state.