EcoStruxure Machine Expert version 1.1 does not support the M238, M258, LMC058 and LMC078 controllers.

Connecting the TM2AMI4LT Module

Wiring Requirements

See Wiring Requirements.

TM2AMI4LT Wiring Diagram

This wiring diagram is for inputs configured for measuring temperature.

G-SA-0045260.1.gif

 

 

This wiring diagram is for inputs configured for measuring voltage/current.

G-RU-0010281.1.gif-high.gif

 

 

Connect an appropriate fuse for the applied voltage and current draw, at the position shown in the diagram.

Use shielded, properly grounded cables for all analog and high-speed inputs or outputs and communication connections. If you do not use shielded cable for these connections, electromagnetic interference can cause signal degradation. Degraded signals can cause the controller or attached modules and equipment to perform in an unintended manner.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

oUse shielded cables for all fast I/O, analog I/O and communication signals.

oGround cable shields for all analog I/O, fast I/O and communication signals at a single point1.

oRoute communication and I/O cables separately from power cables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

1Multipoint grounding is permissible if connections are made to an equipotential ground plane dimensioned to help avoid cable shield damage in the event of power system short-circuit currents.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not connect wires to unused terminals and/or terminals indicated as “No Connection (N.C.)”.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

NOTE: To help avoid interference of the analog signals, the power supply of the module must be turned on or off at the same time than the base controller power supply.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Turn the power supplies for the module and the associated controller on and off at the same time.

Failure to follow these instructions can result in death, serious injury, or equipment damage.