Characteristics of the TM2DDI8DT Module
This section provides a description of the electrical and the input characteristics of the TM2DDI8DT module.
See also Environmental Characteristics.
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following diagrams show the dimensions for the TM2DDI8DT module.
NOTE: * 8.5 mm (0.33 in) when the clamp is pulled out.
TM2DDI8DT Electrical Characteristics
|
Isolation |
Between input and internal bus: 500 Vac Between input terminals: not isolated |
|
Connector insertion/removal durability |
Over 100 times |
|
Current draw on 5 Vdc internal bus |
25 mA (all inputs on) 5 mA (all inputs off) |
|
Current draw on 24 Vdc internal bus |
0 mA (all inputs on) 0 mA (all inputs off) |
TM2DDI8DT Input Characteristics
|
Number of input channels |
8 |
|
Common lines |
1 |
|
Input signals type |
sink or source |
|
Rated input voltage |
24 Vdc |
|
Input voltage range |
20.4...28.8 Vdc |
|
Rated input current at 24 Vdc |
7 mA |
|
Input impedance |
3.4 kΩ |
|
OFF state |
U < 5 Vdc |
|
ON state |
U > 15 Vdc I > 2 mA |
|
Turn on time |
4 ms |
|
Turn off time |
4 ms |
|
Input type |
Type 1 (IEC 61131-2) |
1 90% of the inputs can be turned on simultaneously at 55 °C, 24 Vdc input voltage.
2 All inputs can be turned on simultaneously at 30 °C, 28.8 Vdc input voltage.