EcoStruxure Machine Expert version 1.1 does not support the M238, M258, LMC058 and LMC078 controllers.

Characteristics of the TM2DDO16TK Module

Introduction

This section provides a description of the power limitation, the electrical and the output character­istics of the TM2DDO16TK module.

See also Environmental Characteristics.

Danger_Color.gifDANGER

FIRE HAZARD

oUse only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Dimensions

The following diagrams show the dimensions for the TM2DDO16TK module.

G-RU-0010309.1.gif-high.gif

 

 

NOTE: * 8.5 mm (0.33 in) when the clamp is pulled out.

TM2DDO16TK Electrical Characteristics

Isolation between output and internal bus

500 Vac

Isolation between output terminals

not isolated

Connector insertion/removal durability

Over 100 times

Current draw on 5 Vdc internal bus

15 mA (all outputs on)

5 mA (all outputs off)

Current draw on 24 Vdc internal bus

20 mA (all outputs on)

0 mA (all outputs off)

TM2DDO16TK Output Characteristics

Output channels

16

Common lines

1 common line for 16 channels

Output current

0.4 A max per output

2 A max per common line

Output voltage

24 Vdc

Output voltage range

20.4...28.8 Vdc

Voltage drop

0.4 Vdc max

Turn on time

450 µs

Turn off time

450 µs

Output protection against overcurrent and short circuit

Current limitation I < 1.7 A

16 outputs switch off

Automatic restart when temperature decreases

Protection against reverse polarity

Yes