Presentation of the TM2DMM24DRF Module
TM2DMM24DRF Main Characteristics
Connection type |
Non removable spring terminal block |
Inputs |
|
Number of input channels |
16 |
Input type |
Type 1 |
Signal type input |
Sink/Source |
Rated input voltage |
24 Vdc |
Outputs |
|
Output points and common lines |
2 common lines with 8 contacts each |
Output type |
Relay ( NO contacts) |
Output Voltage/current |
24 Vdc/2 A max. 240 Vac/2 A max. |