This expansion module is an 8-point input module, temperature, with a terminal block.
For further hardware information, refer to TM2ARI8HT.
If you have physically wired the analog channel for a voltage signal and you configure the channel for a current signal in EcoStruxure Machine Expert, you may damage the analog circuit.
|
NOTICE |
|
INOPERABLE EQUIPMENT |
|
Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel. |
|
Failure to follow these instructions can result in equipment damage. |
The temperature (Tm) varies in relation to the resistance (r) following the equation below:
Where:
oTm = temperature measured by the probe, in Kelvin
or = physical value of the resistance in Ohm
oR = reference resistance in Ohm at temperature T
oT = reference temperature in Kelvin
oB = sensitivity of the NTC probe in Kelvin
R,T, and B must be greater or equal to 1.
If the resistance is selected as unit, the displayed value is equal to the probe resistance.
NOTE: 25 °C = 77 °F = 298.15 K
This table shows the read value according to the resistance value:
|
Resistance Value |
Read Value |
|---|---|
|
Less than low threshold |
1 |
|
Between threshold |
2 |
|
Greater than high threshold |
4 |
This table allows you to configure the module as an optional module and configure the inputs.
For each input, you can define:
|
Parameter |
Value |
Default Value |
Description |
|
|---|---|---|---|---|
|
Type |
Not used NTC PTC |
Not used |
This identifies the mode of the channel. |
|
|
Scope |
Normal Customized Resistance (Ohm) Celsius (0.1 °C) Fahrenheit (0.1 °F) |
Normal for NTC type Resistance (Ohm) for PTC type |
This identifies the range of values for the channel. |
|
|
Minimum |
Normal |
0 |
0 |
Specifies the lower measurement limit. |
|
Customized |
-32768...32767 |
-32768 |
||
|
Maximum |
Normal |
1023 |
1023 |
Specifies the upper measurement limit. |
|
Customized |
-32768...32767 |
32767 |
||
|
Rref (used only with NTC probe) |
1...65535 |
330 |
Reference resistance in Ohm at temperature Tref |
|
|
Tref (used only with NTC probe) |
1...65000 |
29815 |
Reference temperature value in Kelvin (0.01 K) |
|
|
Beta (used only with NTC probe) |
1...32767 |
3569 |
Sensitivity of NTC probe in Kelvin (0.01 K) |
|
|
High threshold (used only with PTC probe) |
100...10000 |
3100 |
Activation threshold |
|
|
Low threshold (used only with PTC probe) |
100...10000 |
1500 |
Reactivation threshold |
|
|
Scope |
Resistance (Ohm) |
Celsius (0.1 °C) |
Fahrenheit (0.1 °F) |
|||
|---|---|---|---|---|---|---|
|
Minimum |
Maximum |
Minimum |
Maximum |
Minimum |
Maximum |
|
|
NTC |
100 |
10000 |
-789 |
2114 |
-1101 |
4125 |
|
PTC |
100 |
10000 |
- |
- |
- |
- |
For further generic descriptions, refer to I/O Configuration Tab Description.
This identifies the addresses of each input and the channel name:
|
Channel |
Type |
Description |
|---|---|---|
|
IW0 |
INT |
Current value of the input 0 |
|
... |
... |
... |
|
IW7 |
INT |
Current value of the input 7 |
For further generic descriptions, refer to I/O Mapping Tab Description.