TM3AI8 / TM3AI8G Characteristics
This section provides a description of the input characteristics of TM3AI8 / TM3AI8G expansion modules.
See also Environmental Characteristics.
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following diagrams show the external dimensions for the TM3AI8 / TM3AI8G expansion modules:
NOTE: *8.5 mm (0.33 in.) when the clamp is pulled out.
|
Characteristics |
Value |
|---|---|
|
Rated power supply voltage |
24 Vdc |
|
Power supply range |
20.4...28.8 Vdc |
|
Connector insertion/removal durability |
100 times minimum |
|
Current draw on 5 Vdc internal bus |
35 mA (no load) 35 mA (full load) |
|
Current draw on 24 Vdc internal bus |
0 mA |
|
Current draw on external 24 Vdc |
30 mA (no load) 40 mA (full load) |
The following table describes the input characteristics of the TM3AI8 / TM3AI8G expansion modules:
|
Characteristics |
Value |
||
|---|---|---|---|
|
Voltage input |
Current input |
||
|
Input range |
0...10 Vdc –10...+10 Vdc |
0...20 mA 4...20 mA 0...20 mA extended 4...20 mA extended |
|
|
Input impedance |
1 MΩ min |
50 Ω max |
|
|
Sample duration time |
1 ms per enabled channel |
||
|
Input type |
Single-ended input |
||
|
Operating mode |
Self-scan |
||
|
Conversion mode |
Sigma delta ADC |
||
|
Max accuracy at ambient 25 °C (77 °F) |
±0.2 % of full scale |
||
|
Temperature drift |
±0.01 % of full scale |
||
|
Repeatability after stabilization time |
±0.5 % of full scale |
||
|
Nonlinearity |
±0.2 % of full scale |
||
|
Maximum input deviation |
±1.0 % of full scale |
||
|
Resolution |
12 bits, or 11 bits + sign (4096 points) |
||
|
Input value of LSB |
2.44 mV (range 0...10 Vdc) 4.88 mV (range –10...+10 Vdc) |
4.88 µA (range 0...20 mA) 3.91 µA (range 4...20 mA) |
|
|
Data type in application program |
Scalable from –32768 to 32767 |
||
|
Input data out of range detection |
Yes |
||
|
Noise resistance |
Maximum temporary deviation during perturbations |
±4 % maximum when EMC perturbation is applied to the power and I/O wiring |
|
|
Cable |
Twisted-pair shielded cable, max 30 m |
||
|
Crosstalk |
1 LSB max |
||
|
Isolation |
Between external power supply and inputs |
1500 Vac |
|
|
Between inputs and internal logic circuits |
500 Vac |
||
|
Maximum continuous allowed overload (no damage) |
13 Vdc |
40 mA |
|
|
Input filter |
Software filter: 0...10 s (per 0.01 s unit) |
||
|
Behavior when external power is off |
Input value is 0 The External power supply error status bit in the controller is ON. |
||