TM3AI2H / TM3AI2HG Presentation
TM3AI2H (screw) and TM3AI2HG (spring) analog expansion modules:
o2 channels 16 bits (Voltage, current)
oRemovable screw and spring terminal block
Characteristic |
Value |
||
---|---|---|---|
Number of input channels |
2 inputs |
||
Rated power supply |
24 Vdc |
||
Signal type |
Voltage |
Current |
|
Input range |
0...10 Vdc –10...+10 Vdc |
0...20 mA 4...20 mA |
|
Resolution |
16 bits, or 15 bits + sign |
||
Connection type |
TM3AI2H |
Removable screw terminal block |
|
TM3AI2HG |
Removable spring terminal block |
||
Cable type and length |
Type |
Twisted pair shielded |
|
Length |
Max. 30 m (98 ft) |
||
Weight |
TM3AI2H |
115 g (4.05 oz) |
|
TM3AI2HG |
100 g (3.52 oz) |
The following figure shows the status LEDs:
The following table describes the status LEDs:
LED |
Color |
Status |
Description |
---|---|---|---|
PWR |
Green |
On |
Indicates that TM3 bus power is applied. |
Off |
Indicates that TM3 bus power is removed. |