TM3TI4 (screw) and TM3TI4G (spring) analog expansion modules:
o4 channels 16 bits (Voltage, current, isolated thermocouple, 3-wire-RTD)
oRemovable screw or spring terminal block
|
Characteristic |
Value |
|||||
|---|---|---|---|---|---|---|
|
Number of input channels |
4 inputs |
|||||
|
Rated power supply |
24 Vdc |
|||||
|
Signal type |
Voltage |
Current |
Thermocouple |
3-wire-RTD |
||
|
Input range |
0…10 Vdc –10…+10 Vdc |
0…20 mA 4…20 mA |
Type K, J, R, S, B, E, T, N, C |
PT100, PT1000, NI100, NI1000 |
||
|
Resolution max |
16 bits, or 15 bits + sign (65536 points) |
|||||
|
Connection type |
TM3TI4 |
Removable screw terminal block |
||||
|
TM3TI4G |
Removable spring terminal block |
|||||
|
Cable type and length |
Type |
Twisted pair shielded |
||||
|
Length |
Max. 30 m (98 ft) |
|||||
|
Weight |
TM3TI4 |
110 g (3.88 oz) |
||||
|
TM3TI4G |
100 g (3.52 oz) |
|||||
The following figure shows the status LEDs:
The following table describes the status LEDs:
|
LED |
Color |
Status |
Description |
|---|---|---|---|
|
PWR |
Green |
On |
Indicates that TM3 bus power is applied. |
|
Off |
Indicates that TM3 bus power is removed. |