TM3TM3 / TM3TM3G Characteristics
This section provides a description of the electrical, the input/output characteristics of the TM3TM3 / TM3TM3G expansion modules.
See also Environmental Characteristics.
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following diagrams show the external dimensions for the TM3TM3 / TM3TM3G expansion modules:
NOTE: * 8.5 mm (0.33 in) when the clamp is pulled out.
Characteristics |
Value |
---|---|
Rated power supply voltage |
24 Vdc |
Power supply range |
20.4...28.8 Vdc |
Connector insertion/removal durability |
100 times minimum |
Current draw on 5 Vdc internal bus |
55 mA (no load) 60 mA (full load) |
Current draw on 24 Vdc internal bus |
0 mA |
Current draw on external 24 Vdc |
55 mA (no load) 80 mA (full load) |
The table below describes the input characteristics of the TM3TM3 / TM3TM3G expansion modules:
Characteristics |
Value |
||||||
---|---|---|---|---|---|---|---|
Voltage input |
Current input |
Thermocouple type |
3-wire-RTD |
||||
Input range |
0...10 Vdc –10...+10 Vdc |
0...20 mA 4...20 mA |
K |
–200...1300 °C (–328...2372 °F) |
PT100 |
–200...850 °C (–328...1562 °F) |
|
J |
–200...1000 °C (–328...1832 °F) |
PT1000 |
–200...600 °C (–328...1112 °F) |
||||
R |
0...1760 (32...3200 °F) |
NI100 |
–60...180 °C (–76...356 °F) |
||||
S |
0...1760 °C (32...3200 °F) |
NI1000 |
–60...180 °C) (–76...356 °F) |
||||
B |
0...1820 °C (32...3308 °F) |
|
|
||||
E |
–200...800 (–328...1472 °F) |
|
|
||||
T |
–200...400 °C (–328...752 °F) |
|
|
||||
N |
–200...1300 (–328...2372 °F) |
|
|
||||
C |
0...2315 °C (32...4199 °F) |
|
|
||||
Input impedance |
1 MΩ min |
50 Ω max |
1 MΩ min |
1 MΩ min |
|||
Sample duration time |
Software configurable: 10 ms or 100 ms per enabled channel |
100 ms per enabled channel |
|||||
Input type |
Single-ended input |
||||||
Operating mode |
Self-scan |
||||||
Conversion mode |
Sigma delta ADC |
||||||
Max accuracy at ambient 25 °C (77 °F) |
±0.1 % of full scale |
±0.1 % of full scale Except: |
±0.1 % of full scale |
||||
R S |
±6 °C at 0...200 °C (±10.8 °F at 32...392 °F) |
||||||
B |
Not available at 0...300 °C (32...572 °F) |
||||||
K J E T N |
±0.4 % of full scale under 0 °C (32 °F) |
||||||
Temperature drift |
±0.006 % of full scale |
||||||
Repeatability after stabilization time |
±0.5 % of full scale |
||||||
Nonlinearity |
±0.1 % of full scale |
||||||
Maximum input deviation |
±1.0 % of full scale |
||||||
Resolution |
16 bits, or 15 bits + sign (65536 points) |
K J R S B E T N C |
15000 points 12000 points 17600 points 17600 points 18200 points 10000 points 6000 points 15000 points 23150 points |
PT100 PT1000 NI100 NI1000 |
10500 points 8000 points 2400 points 2400 points |
||
Input value of LSB |
0.15 mV (range 0...10 Vdc) 0.30 mV (range –10...+10 Vdc) |
0.30 µA (range 0...20 mA) 0.244 µA (range 4...20 mA) |
0.1 °C (0.18 °F) |
||||
Data type in application program |
Scalable from –32768 to 32767 |
||||||
Input data out of range detection |
Yes |
||||||
Noise resistance |
Maximum temporary deviation during perturbations |
±4 % maximum when EMC perturbation is applied to the power and I/O wiring |
|||||
Cable |
Twisted-pair shielded cable |
||||||
Crosstalk |
1 LSB max |
||||||
Isolation |
Between external power supply and inputs |
1500 Vac |
|||||
Between inputs and internal logic circuits |
500 Vac |
||||||
Maximum continuous allowed overload (no damage) |
13 Vdc |
40 mA |
N/A |
||||
Input filter |
Software filter: 0...10 s (per 0.01 s unit) |
||||||
Behavior when temperature sensor is broken |
N/A |
Input value is highest limit value Highest limit flag is ON |
|||||
Behavior when external power is off |
Input value is 0 |
Input value is highest limit value |
|||||
The External power supply error status bit in the controller is ON. |
The table below describes the output characteristics of the TM3TM3 / TM3TM3G expansion modules:
Characteristics |
Value |
||
---|---|---|---|
Voltage output |
Current output |
||
Software configurable signal type |
Voltage output |
Current output |
|
Output range |
0...10 Vdc –10...+10 Vdc |
0...20 mA 4...20 mA |
|
Load impedance |
1 kΩ min |
300 Ω max |
|
Application load time |
Resistive load |
||
Settling time |
1 ms |
||
Max accuracy at ambient 25 °C (77 °F) |
±0.1 % of full scale |
||
Temperature drift |
±0.006 % of full scale |
||
Repeatability after stabilization time |
±0.4 % of full scale |
||
Nonlinearity |
±0.01 % of full scale |
||
Output ripple |
20 mV max |
||
Overshoot |
0 % |
||
Maximum output deviation |
±1.0 % of full scale |
||
Resolution |
12 bits (4096 points) |
||
Input value of LSB |
2.44 mV (range 0...10 Vdc) 4.88 mV (range –10…+10 Vdc) |
4.88 µA (range 0...20 mA) 3.91 µA (range 4...20 mA) |
|
Data type in application program |
0...4095 (range 0…10 Vdc) –2048…+2047 (range –10…+10 Vdc) |
0...4095 |
|
Scalable from –32768 to 32767 |
|||
Noise resistance |
Maximum temporary deviation during perturbations |
±4 % maximum when EMC perturbation is applied to the power and I/O wiring |
|
Cable |
Twisted-pair shielded cable |
||
Crosstalk |
1 LSB max |
||
Isolation |
Between external power supply and inputs |
1500 Vac |
|
Between inputs and internal logic circuits |
500 Vac |
||
Output protection |
Short-circuit protection |
Open-circuit protection |
|
Behavior when external power is off |
The External power supply error status bit in the controller is ON. |