TM3AQ2 (screw) and TM3AQ2G (spring) analog expansion modules:
o2 channels 12 bits (Voltage, current)
oRemovable screw or spring terminal block
Characteristic |
Value |
||
---|---|---|---|
Number of output channels |
2 outputs |
||
Rated power supply |
24 Vdc |
||
Signal type |
Voltage |
Current |
|
Output range |
0...10 Vdc –10...+10 Vdc |
0...20 mA 4...20 mA |
|
Resolution |
12 bits, or 11 bits + sign |
||
Connection type |
TM3AQ2 |
Removable screw terminal block |
|
TM3AQ2G |
Removable spring terminal block |
||
Cable type and length |
Type |
Twisted pair shielded |
|
Length |
Max. 30 m (98 ft) |
||
Weight |
TM3AQ2 |
115 g (4.05 oz) |
|
TM3AQ2G |
100 g (3.52 oz) |
The following figure shows the status LEDs:
The following table describes the status LEDs:
LED |
Color |
Status |
Description |
---|---|---|---|
PWR |
Green |
On |
Indicates that TM3 bus power is applied. |
Off |
Indicates that TM3 bus power is removed. |