TM3AQ2 / TM3AQ2G Characteristics
This section provides a description of the power limitation and the output characteristics of the TM3AQ2 / TM3AQ2G expansion modules.
See also Environmental Characteristics.
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following diagrams show the external dimensions for the TM3AQ2 / TM3AQ2G expansion modules:
NOTE: * 8.5 mm (0.33 in) when the clamp is pulled out.
|
Characteristics |
Value |
|---|---|
|
Rated power supply voltage |
24 Vdc |
|
Power supply range |
20.4...28.8 Vdc |
|
Connector insertion/removal durability |
100 times minimum |
|
Current draw on 5 Vdc internal bus |
30 mA (no load) 40 mA (full load) |
|
Current draw on 24 Vdc internal bus |
0 mA |
|
Current draw on external 24 Vdc |
30 mA (no load) 70 mA (full load) |
The table below describes the output characteristics of the TM3AQ2 / TM3AQ2G expansion modules:
|
Characteristics |
Value |
||
|---|---|---|---|
|
Voltage output |
Current output |
||
|
Software configurable signal type |
Voltage output |
Current output |
|
|
Output range |
0...10 Vdc –10...+10 Vdc |
0...20 mA 4...20 mA |
|
|
Load impedance |
1 kΩ min |
300 Ω max |
|
|
Application load type |
Resistive load |
||
|
Settling time |
1 ms |
||
|
Max accuracy at ambient 25 °C (77 °F) |
±0.1 % of full scale |
||
|
Temperature drift |
±0.006 % of full scale |
||
|
Repeatability after stabilization time |
±0.4 % of full scale |
||
|
Nonlinearity |
±0.01 % of full scale |
||
|
Output ripple |
20 mV max |
||
|
Overshoot |
0 % |
||
|
Maximum output deviation |
±1.0 % of full scale |
||
|
Resolution |
12 bits, or 11 bits + sign (4096 points) |
||
|
Input value of LSB |
2.44 mV (range 0...10 Vdc) 4.88 mV (range –10...+10 Vdc) |
4.88 µA (range 0...20 mA) 3.91 µA (range 4...20 mA) |
|
|
Data type in application program |
0...4095 (range 0...10 Vdc) –2048…+2047 (range –10…+10 Vdc) |
0...4095 |
|
|
Scalable from –32768 to 32767 |
|||
|
Input data out of range detection |
Yes |
||
|
Noise resistance |
Maximum temporary deviation during perturbations |
±4 % maximum when EMC perturbation is applied to the power and I/O wiring |
|
|
Cable |
Twisted-pair shielded cable |
||
|
Crosstalk |
1 LSB max |
||
|
Isolation |
Between external power supply and inputs |
1500 Vac |
|
|
Between inputs and internal logic circuits |
500 Vac |
||
|
Output protection |
Short- circuit protection |
Open-circuit protection |
|
|
Behavior when external power is off |
Input value is 0 The External power supply error status bit in the controller is ON. |
||