Top Hat Section Rail (DIN rail)
Dimensions of Top Hat Section Rail DIN Rail
You can mount the controller or receiver and their expansions on a 35 mm (1.38 in.) top hat section rail (DIN rail). The DIN rail can be attached to a smooth mounting surface or suspended from a EIA rack or mounted in a NEMA cabinet.
You can mount the controller or receiver and their expansions on a 35 mm (1.38 in.) top hat section rail (DIN rail). The DIN rail can be attached to a smooth mounting surface or suspended from a EIA rack or mounted in a NEMA cabinet.
Symmetric Top Hat Section Rails (DIN Rail)
The following illustration and table indicate the references of the top hat section rails (DIN rail) for the wall-mounting range:
Reference |
Type |
Rail Length (B) |
---|---|---|
NSYSDR50A |
A |
450 mm (17.71 in.) |
NSYSDR60A |
A |
550 mm (21.65 in.) |
NSYSDR80A |
A |
750 mm (29.52 in.) |
NSYSDR100A |
A |
950 mm (37.40 in.) |
The following illustration and table indicate the references of the symmetric top hat section rails (DIN rail) for the metal enclosure range:
Reference |
Type |
Rail Length (B-12 mm) |
---|---|---|
NSYSDR60 |
A |
588 mm (23.15 in.) |
NSYSDR80 |
A |
788 mm (31.02 in.) |
NSYSDR100 |
A |
988 mm (38.89 in.) |
NSYSDR120 |
A |
1188 mm (46.77 in.) |
The following illustration and table indicate the references of the symmetric top hat section rails (DIN rail) of 2000 mm (78.74 in.):
Reference |
Type |
Rail Length |
---|---|---|
NSYSDR2001 |
A |
2000 mm (78.74 in.) |
NSYSDR200D2 |
A |
|
1 Unperforated galvanized steel 2 Perforated galvanized steel |
Double-Profile Top Hat Section Rails (DIN rail)
The following illustration and table indicate the references of the double-profile top hat section rails (DIN rails) for the wall-mounting range:
Reference |
Type |
Rail Length (B) |
---|---|---|
NSYDPR25 |
W |
250 mm (9.84 in.) |
NSYDPR35 |
W |
350 mm (13.77 in.) |
NSYDPR45 |
W |
450 mm (17.71 in.) |
NSYDPR55 |
W |
550 mm (21.65 in.) |
NSYDPR65 |
W |
650 mm (25.60 in.) |
NSYDPR75 |
W |
750 mm (29.52 in.) |
The following illustration and table indicate the references of the double-profile top hat section rails (DIN rail) for the floor-standing range:
Reference |
Type |
Rail Length (B) |
---|---|---|
NSYDPR60 |
F |
588 mm (23.15 in.) |
NSYDPR80 |
F |
788 mm (31.02 in.) |
NSYDPR100 |
F |
988 mm (38.89 in.) |
NSYDPR120 |
F |
1188 mm (46.77 in.) |