The range of TM3 expansion modules includes:
oDigital modules, classified as follows:
oAnalog modules, classified as follows:
oTransmitter and receiver modules
The range of TM3 bus couplers includes:
oTM3 Ethernet bus coupler
The following table shows the TM3 bus coupler, with port, communication and terminal types:
|
Reference |
Port |
Communication type |
Terminal Type |
|---|---|---|---|
|
TM3BCEIP |
2 Isolated switched Ethernet ports 1 USB mini-B port |
EtherNet/IP Modbus TCP |
RJ45 USB mini-B |
The following table shows the TM3 digital input expansion modules, with corresponding channel type, nominal voltage/current, and terminal type. For information on configuration of these modules, refer to the TM3 Digital I/O Modules Configuration section.
|
Reference |
Channels |
Channel Type |
Voltage Current |
Terminal Type / Pitch |
|---|---|---|---|---|
|
TM3DI8A |
8 |
Regular inputs |
120 Vac 7.5 mA |
Removable screw terminal block / 5.08 mm |
|
TM3DI8 |
8 |
Regular inputs |
24 Vdc 7 mA |
Removable screw terminal block / 5.08 mm |
|
TM3DI8G |
8 |
Regular inputs |
24 Vdc 7 mA |
Removable spring terminal block / 5.08 mm |
|
TM3DI16 |
16 |
Regular inputs |
24 Vdc 7 mA |
Removable screw terminal block / 3.81 mm |
|
TM3DI16G |
16 |
Regular inputs |
24 Vdc 7 mA |
Removable spring terminal block / 3.81 mm |
|
TM3DI16K |
16 |
Regular inputs |
24 Vdc 5 mA |
HE10 (MIL 20) connector |
|
TM3DI32K |
32 |
Regular inputs |
24 Vdc 5 mA |
HE10 (MIL 20) connector |
The following table shows the TM3 digital output modules, with corresponding channel type, nominal voltage/current, and terminal type. For information on configuration of these modules, refer to the TM3 Digital I/O Modules Configuration section.
|
Reference |
Channels |
Channel Type |
Voltage Current |
Terminal Type / Pitch |
|---|---|---|---|---|
|
TM3DQ8R |
8 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
Removable screw terminal block / 5.08 mm |
|
TM3DQ8RG |
8 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
Removable spring terminal block / 5.08 mm |
|
TM3DQ8T |
8 |
Regular transistor outputs (source) |
24 Vdc 4 A maximum per common line/0.5 A maximum per output |
Removable screw terminal block / 5.08 mm |
|
TM3DQ8TG |
8 |
Regular transistor outputs (source) |
24 Vdc 4 A maximum per common line/0.5 A maximum per output |
Removable spring terminal block / 5.08 mm |
|
TM3DQ8U |
8 |
Regular transistor outputs (sink) |
24 Vdc 4 A maximum per common line/0.5 A maximum per output |
Removable screw terminal block / 5.08 mm |
|
TM3DQ8UG |
8 |
Regular transistor outputs (sink) |
24 Vdc 4 A maximum per common line/0.5 A maximum per output |
Removable spring terminal block / 5.08 mm |
|
TM3DQ16R |
16 |
Relay outputs |
24 Vdc / 240 Vac 8 A maximum per common line / 2 A maximum per output |
Removable screw terminal block / 3.81 mm |
|
TM3DQ16RG |
16 |
Relay outputs |
24 Vdc / 240 Vac 8 A maximum per common line / 2 A maximum per output |
Removable spring terminal block / 3.81 mm |
|
TM3DQ16T |
16 |
Regular transistor outputs (source) |
24 Vdc 4 A maximum per common line / 0.5 A maximum per output |
Removable screw terminal block / 3.81 mm |
|
TM3DQ16TG |
16 |
Regular transistor outputs (source) |
24 Vdc 4 A maximum per common line / 0.5 A maximum per output |
Removable spring terminal block / 3.81 mm |
|
TM3DQ16U |
16 |
Regular transistor outputs (sink) |
24 Vdc 2 A maximum per common line / 0.3 A maximum per output |
Removable screw terminal block / 3.81 mm |
|
TM3DQ16UG |
16 |
Regular transistor outputs (sink) |
24 Vdc 2 A maximum per common line / 0.3 A maximum per output |
Removable spring terminal block / 3.81 mm |
|
TM3DQ16TK |
16 |
Regular transistor outputs (source) |
24 Vdc 2 A maximum per common line / 0.1 A maximum per output |
HE10 (MIL 20) connector |
|
TM3DQ16UK |
16 |
Regular transistor outputs (sink) |
24 Vdc 2 A maximum per common line / 0.1 A maximum per output |
HE10 (MIL 20) connector |
|
TM3DQ32TK |
32 |
Regular transistor outputs (source) |
24 Vdc 2 A maximum per common line / 0.1 A maximum per output |
HE10 (MIL 20) connector |
|
TM3DQ32UK |
32 |
Regular transistor outputs (sink) |
24 Vdc 2 A maximum per common line / 0.1 A maximum per output |
HE10 (MIL 20) connector |
TM3 Digital Mixed Input/Output Modules
This following table shows the TM3 mixed I/O modules, with corresponding channel type, nominal voltage/current, and terminal type. For information on configuration of these modules, refer to the TM3 Digital I/O Modules Configuration section.
|
Reference |
Channels |
Channel Type |
Voltage Current |
Terminal Type / Pitch |
|---|---|---|---|---|
|
TM3DM8R |
4 |
Regular inputs |
24 Vdc 7 mA |
Removable screw terminal block / 5.08 mm |
|
4 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
||
|
TM3DM8RG |
4 |
Regular inputs |
24 Vdc 7 mA |
Removable spring terminal block /5.08 mm |
|
4 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
||
|
TM3DM24R |
16 |
Regular inputs |
24 Vdc 7 mA |
Removable screw terminal block / 3.81 mm |
|
8 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
||
|
TM3DM24RG |
16 |
Regular inputs |
24 Vdc 7 mA |
Removable spring terminal block / 3.81 mm |
|
8 |
Relay outputs |
24 Vdc / 240 Vac 7 A maximum per common line / 2 A maximum per output |
The following table shows the TM3 analog input expansion modules, with corresponding channel type, nominal voltage/current, and terminal type. For information on configuration of these modules, refer to the TM3 Analog Input Modules Configuration section.
|
Reference |
Resolution |
Channels |
Channel Type |
Mode |
Terminal Type / Pitch |
|---|---|---|---|---|---|
|
TM3AI2H |
16 bit, or 15 bit + sign |
2 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable screw terminal block / 5.08 mm |
|
TM3AI2HG |
16 bit, or 15 bit + sign |
2 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable spring terminal block / 5.08 mm |
|
TM3AI4 |
12 bit, or 11 bit + sign |
4 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable screw terminal block / 3.81 mm |
|
TM3AI4G |
12 bit, or 11 bit + sign |
4 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable spring terminal blocks / 3.81 mm |
|
TM3AI8 |
12 bit, or 11 bit + sign |
8 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA 0...20 mA extended 4...20 mA extended |
Removable screw terminal block / 3.81 mm |
|
TM3AI8G |
12 bit, or 11 bit + sign |
8 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA 0...20 mA extended 4...20 mA extended |
Removable spring terminal blocks / 3.81 mm |
|
TM3TI4 |
16 bit, or 15 bit + sign |
4 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA Thermocouple PT100/1000 NI100/1000 |
Removable screw terminal block / 3.81 mm |
|
TM3TI4G |
16 bit, or 15 bit + sign |
4 |
inputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA Thermocouple PT100/1000 NI100/1000 |
Removable spring terminal blocks / 3.81 mm |
|
TM3TI4D |
16 bit, or 15 bit + sign |
4 |
inputs |
Thermocouple |
Removable screw terminal block / 3.81 mm |
|
TM3TI4DG |
16 bit, or 15 bit + sign |
4 |
inputs |
Thermocouple |
Removable spring terminal blocks / 3.81 mm |
|
TM3TI8T |
16 bit, or 15 bit + sign |
8 |
inputs |
Thermocouple NTC/PTC |
Removable screw terminal block / 3.81 mm |
|
TM3TI8TG |
16 bit, or 15 bit + sign |
8 |
inputs |
Thermocouple NTC/PTC |
Removable spring terminal blocks / 3.81 mm |
The following table shows the TM3 analog output modules, with corresponding channel type, nominal voltage/current, and terminal type. For information on configuration of these modules, refer to the TM3 Analog Output Modules Configuration section.
|
Reference |
Resolution |
Channels |
Channel Type |
Mode |
Terminal Type / Pitch |
|---|---|---|---|---|---|
|
TM3AQ2 |
12 bit, or 11 bit + sign |
2 |
outputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable screw terminal block / 5.08 mm |
|
TM3AQ2G |
12 bit, or 11 bit + sign |
2 |
outputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable spring terminal block / 5.08 mm |
|
TM3AQ4 |
12 bit, or 11 bit + sign |
4 |
outputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable screw terminal block / 5.08 mm |
|
TM3AQ4G |
12 bit, or 11 bit + sign |
4 |
outputs |
0...10 Vdc -10…+10 Vdc 0...20 mA 4...20 mA |
Removable spring terminal block / 5.08 mm |
TM3 Analog Mixed Input/Output Modules
This following table shows the TM3 analog mixed I/O modules, with corresponding channel type, nominal voltage/current, and terminal type. For information on configuration of these modules, refer to the TM3 Analog Mixed I/O Modules Configuration section.
|
Reference |
Resolution |
Channels |
Channel Type |
Mode |
Terminal Type / Pitch |
|---|---|---|---|---|---|
|
TM3AM6 |
12 bit, or 11 bit + sign |
4 |
inputs |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA |
Removable screw terminal block / 3.81 mm |
|
2 |
outputs |
||||
|
TM3AM6G |
12 bit, or 11 bit + sign |
4 |
inputs |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA |
Removable spring terminal block / 3.81 mm |
|
2 |
outputs |
||||
|
TM3TM3 |
16 bit, or 15 bit + sign |
2 |
inputs |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA Thermocouple PT100/1000 NI100/1000 |
Removable screw terminal block / 5.08 mm |
|
12 bit, or 11 bit + sign |
1 |
output |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA |
||
|
TM3TM3G |
16 bit, or 15 bit + sign |
2 |
inputs |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA Thermocouple PT100/1000 NI100/1000 |
Removable spring terminal block / 5.08 mm |
|
12 bit, or 11 bit + sign |
1 |
output |
0...10 Vdc -10...+10 Vdc 0...20 mA 4...20 mA |
The following table shows the TM3 expert expansion modules, with corresponding terminal type. For information on configuration of these modules, refer to the TM3 Expert I/O Modules Configuration section.
|
Reference |
Description |
Terminal Type / Pitch |
|---|---|---|
|
TM3XTYS4 |
TeSys module |
4 front connectors RJ-45 1 removable power supply connector / 5.08 mm |
TM3 Transmitter and Receiver Modules
The following table shows the TM3 transmitter and receiver expansion modules, with corresponding terminal type. For information on configuration of these modules, refer to the TM3 Transmitter and Receiver I/O Modules Configuration section.
|
Reference |
Description |
Terminal Type / Pitch |
|---|---|---|
|
TM3XTRA1 |
Data transmitter module for remote I/O |
1 front connector RJ-45 1 screw for functional ground connection |
|
TM3XREC1 |
Data receiver module for remote I/O |
1 front connector RJ-45 1 removable power supply connector / 5.08 mm |
This table contains the TM3 safety modules, with the corresponding channel type, nominal voltage/current, and terminal type:
|
Reference |
Function Category |
Channels |
Channel type |
Voltage Current |
Terminal type |
|---|---|---|---|---|---|
|
TM3SAC5R |
1 function, up to category 3 |
1 or 2 (1) |
Safety input |
24 Vdc 100 mA maximum |
3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable screw terminal block |
|
Start (2) |
Input |
||||
|
3 in parallel |
Relay outputs Normally open |
24 Vdc / 230 Vac 6 A maximum per output |
|||
|
TM3SAC5RG |
1 function, up to category 3 |
1 or 2 (1) |
Safety input |
24 Vdc 100 mA maximum |
3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable spring terminal block |
|
Start (2) |
Input |
||||
|
3 in parallel |
Relay outputs Normally open |
24 Vdc / 230 Vac 6 A maximum per output |
|||
|
TM3SAF5R |
1 function, up to category 4 |
2 (1) |
Safety inputs |
24 Vdc 100 mA maximum |
3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable screw terminal block |
|
Start |
Input |
||||
|
3 in parallel |
Relay outputs Normally open |
24 Vdc / 230 Vac 6 A maximum per output |
|||
|
TM3SAF5RG |
1 function, up to category 4 |
2 (1) |
Safety inputs |
24 Vdc 100 mA maximum |
3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable spring terminal block |
|
Start |
Input |
||||
|
3 in parallel |
Relay outputs Normally open |
24 Vdc / 230 Vac 6 A maximum per output |
|||
|
TM3SAFL5R |
2 functions, up to category 3 |
2 (1) |
Safety inputs |
24 Vdc 100 mA maximum |
3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable screw terminal block |
|
Start |
Input |
||||
|
3 in parallel |
Relay outputs Normally open |
24 Vdc / 230 Vac 6 A maximum per output |
|||
|
TM3SAFL5RG |
2 functions, up to category 3 |
2 (1) |
Safety inputs |
24 Vdc 100 mA maximum |
3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable spring terminal block |
|
Start |
Input |
||||
|
3 in parallel |
Relay outputs Normally open |
24 Vdc / 230 Vac 6 A maximum per output |
|||
|
TM3SAK6R |
3 functions, up to category 4 |
1 or 2 (1) |
Safety inputs |
24 Vdc 100 mA maximum |
3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable screw terminal block |
|
Start |
Input |
||||
|
3 in parallel |
Relay outputs Normally open |
24 Vdc / 230 Vac 6 A maximum per output |
|||
|
TM3SAK6RG |
3 functions, up to category 4 |
1 or 2 (1) |
Safety inputs |
24 Vdc 100 mA maximum |
3.81 mm (0.15 in.) and 5.08 mm (0.20 in.), removable spring terminal block |
|
Start |
Input |
||||
|
3 in parallel |
Relay outputs Normally open |
24 Vdc / 230 Vac 6 A maximum per output |
|||
|
(1) Depending on external wiring (2) Non-monitored start |
|||||