USB Configuration

 

USB Configuration

Introduction

You can configure the Ethernet interface using the USB port.

Configuring the Virtual Ethernet Link

Step

Action

1

Connect the USB cable to the PC then to the bus coupler.

2

Open Network and sharing center on your PC.

3

Click Change adapter settings > Remote NDIS Compatible Device > Properties.

4

Select Internet Protocol version 4 (TCP/IPv4).

5

Click Properties.

6

Select Use the following IP address:

oIP address: 90.0.0.2

oSubnet mask: 255.0.0.0

7

Click OK.

8

Close the Properties.

9

In the web browser, enter the IP address 90.0.0.1.

Result: The web server is displayed.