TM3DI16 / TM3DI16G Characteristics

Introduction

This section provides a description of the input characteristics of TM3DI16 / TM3DI16G expansion modules.

See also Environmental Characteristics.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Dimensions

The following diagrams show the external dimensions for the TM3DI16 / TM3DI16G expansion modules:

G-SE-0026827.2.gif-high.gif

 

*   8.5 mm (0.33 in.) when the clamp is pulled out.

Input Characteristics

The table below describes the inputs characteristics of the TM3DI16 / TM3DI16G:

Characteristic

Value

Number of input channels

16 inputs

Number of channels groups

1 common line on 4 terminals (2 per connector) for 16 channels

Input type

Type 1 (IEC/EN 61131-2)

Logic type

Sink/Source

Rated input voltage

24 Vdc

Input voltage range

19.2...28.8 Vdc

Rated input current

7 mA

Input impedance

3.4 kΩ

Input limit values

Voltage at state 1

> 15 Vdc (15...28.8 Vdc)

Voltage at state 0

< 5 Vdc (0...5 Vdc)

Current at state 1

> 2.5 mA

Current at state 0

<1 mA

Turn on time

SV(1) < 2.0: 4 ms

SV(1) ≥ 2.0: 100 µs(2)(3)

Turn off time

Isolation

Between input and internal logic

500 Vac

Between input groups

N/A

Connection type

TM3DI16

Removable screw terminal blocks

TM3DI16G

Removable spring terminal blocks

Connector insertion/removal durability

Over 100 times

Current draw on 5 Vdc internal bus

34 mA (all inputs on)

5 mA (all inputs off)

Current draw on 24 Vdc internal bus

0 mA (all inputs on)

0 mA (all inputs off)

(1)   SV refers to the version and is printed on the product label.

(2)   The range depends on the configured filter value. Refer to the TM3 Expansion Modules - Programming Guide.

(3)   The M221 Logic Controller only supports 4 ms as a turn on/off time.

I/O Re-rating

When using TM3DI16 / TM3DI16G:

G-SE-0033034.1.gif-high.gif

 

X   Input simultaneous ON ratio

Y   Input voltage