TM3DI32K (HE10) digital expansion module:
o32 channels
o24 Vdc digital input
o2 common lines
oSink/source
oHE10 (MIL 20) connector
|
Characteristic |
Value |
|
|---|---|---|
|
Number of input channels |
32 |
|
|
Input type |
Type 1 (IEC/EN 61131-2) |
|
|
Logic type |
Sink/Source |
|
|
Rated input voltage |
24 Vdc |
|
|
Connection type |
HE10 (MIL 20) connectors |
|
|
Cable type and length |
Type |
Unshielded |
|
Length |
Max. 30 m (98 ft) |
|
|
Weight |
100 g (3.52 oz) |
|
The following figure shows the status LEDs:
This table describes the status LEDs:
|
LED |
Color |
Status |
Description |
|---|---|---|---|
|
0...31 |
Green |
On |
The input channel is activated |
|
Off |
The input channel is deactivated |