This section provides a description of the input characteristics of the TM3DI32K expansion module.
See also Environmental Characteristics.
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following diagrams show the external dimensions for the TM3DI32K expansion module:
NOTE: * 8.5 mm (0.33 in) when the clamp is pulled out.
The table below describes the inputs characteristics of the TM3DI32K:
Characteristic |
Value |
||
---|---|---|---|
Number of input channels |
32 inputs |
||
Number of channels groups |
2 groups of 16, 1 common line each on 2 pins |
||
Input type |
Type 1 (IEC/EN 61131-2) |
||
Logic type |
Sink/Source |
||
Rated input voltage |
24 Vdc |
||
Input voltage range |
19.2...28.8 Vdc |
||
Rated input current |
5 mA |
||
Input impedance |
4.4 kΩ |
||
Input limit values |
Voltage at state 1 |
> 15 Vdc (15...28.8 Vdc) |
|
Voltage at state 0 |
< 5 Vdc (0...5 Vdc) |
||
Current at state 1 |
> 2.5 mA |
||
Current at state 0 |
<1 mA |
||
Turn on time |
4 ms |
||
Turn off time |
4 ms |
||
Isolation |
Between input and internal logic |
500 Vac |
|
Between input groups |
500 Vac |
||
Connection type |
HE10 (MIL 20) connectors |
||
Connector insertion/removal durability |
Over 100 times |
||
Current draw on 5 Vdc internal bus |
46 mA (all inputs on) |
||
5 mA (all inputs off) |
|||
Current draw on 24 Vdc internal bus |
0 mA (all inputs on) |
||
0 mA (all inputs off) |
When using TM3DI32K:
X Input simultaneous ON ratio
Y Input voltage