TM3DI8 (screw) and TM3DI8G (spring) digital expansion module:
o8 channels
o24 Vdc digital input
o1 common line
oSink/source
oremovable screw or spring terminal block
Characteristic |
Value |
||
---|---|---|---|
Number of input channels |
8 inputs |
||
Input type |
Type 1 (IEC/EN 61131-2) |
||
Logic type |
Sink/Source |
||
Rated input voltage |
24 Vdc |
||
Connection type |
TM3DI8 |
Removable screw terminal block |
|
TM3DI8G |
Removable spring terminal block |
||
Cable type and length |
Type |
Unshielded |
|
Length |
Max. 30 m (98 ft) |
||
Weight |
85g (3 oz) |
The following figure shows the status LEDs:
This table describes the status LEDs:
LED |
Color |
Status |
Description |
---|---|---|---|
0...7 |
Green |
On |
The input channel is activated |
Off |
The input channel is deactivated |