TM3DI8 / TM3DI8G Characteristics
This section provides a description of the input characteristics of TM3DI8 / TM3DI8G expansion modules.
See also Environmental Characteristics.
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following diagrams show the external dimensions for the TM3DI8 / TM3DI8G expansion modules:
* 8.5 mm (0.33 in.) when the clamp is pulled out.
The table below describes the inputs characteristics of the TM3DI8 / TM3DI8G:
Characteristic |
Value |
||
---|---|---|---|
Number of input channels |
8 inputs |
||
Number of channels groups |
1 common line on three terminals for 8 channels |
||
Input type |
Type 1 (IEC/EN 61131-2) |
||
Logic type |
Sink/Source |
||
Rated input voltage |
24 Vdc |
||
Input voltage range |
19.2...28.8 Vdc |
||
Rated input current |
7 mA |
||
Input impedance |
3.4 kΩ |
||
Turn on time |
4 ms |
||
Turn off time |
4 ms |
||
De-rating |
-10...55 °C (14...131 °F) |
No de-rating |
|
Input limit values |
Voltage at state 1 |
> 15 Vdc (15...28.8 Vdc) |
|
Voltage at state 0 |
< 5 Vdc (0...5 Vdc) |
||
Current at state 1 |
> 2.5 mA |
||
Current at state 0 |
<1 mA |
||
Isolation |
Between input and internal logic |
500 Vac |
|
Between input groups |
N/A |
||
Connection type |
TM3DI8 |
Removable screw terminal block |
|
TM3DI8G |
Removable spring terminal block |
||
Connector insertion/removal durability |
Over 100 times |
||
Current draw on 5 Vdc internal bus |
22 mA (all inputs on) |
||
5 mA (all inputs off) |
|||
Current draw on 24 Vdc internal bus |
0 mA (all inputs on) |
||
0 mA (all inputs off) |