TM3DM24R / TM3DM24RG Presentation
TM3DM24R (screw) and TM3DM24RG (spring) digital expansion module:
o16 channel 24 Vdc sink/source inputs
o1 common line for inputs
o8 channel 2 A relay outputs
o2 common line for outputs
oRemovable screw or spring terminal block
Characteristic |
Value |
||
---|---|---|---|
Input |
|||
Number of input channels |
16 inputs |
||
Input type |
Type 1 (IEC/EN 61131-2) |
||
Input Logic type |
Sink/Source |
||
Rated input voltage |
24 Vdc |
||
Output |
|||
Number of output channels |
8 outputs |
||
Contact type |
NO (Normally Open) |
||
Rated output voltage |
24 Vdc / 240 Vdc |
||
Rated output current |
2 A |
||
Connection and cable types |
|||
Connection type |
TM3DM24R |
Removable screw terminal blocks |
|
TM3DM24RG |
Removable spring terminal blocks |
||
Cable type and length |
Type |
Unshielded |
|
Length |
Max. 30 m (98 ft) |
||
Weight |
140 g (4.94 oz) |
The following figure shows the status LEDs:
This table describes the status LEDs:
LED |
Color |
Status |
Type |
Description |
---|---|---|---|---|
0...15 |
Green |
On |
Input |
The channel is activated |
Off |
The channel is deactivated |
|||
0...7 |
Green |
On |
Output |
The channel is activated |
Off |
The channel is deactivated |