TM3DQ16R / TM3DQ16RG Presentation
TM3DQ16R (screw) and TM3DQ16RG (spring) digital expansion module:
o16 channels
o2 A relay outputs
o2 common lines
oremovable screw or spring terminal blocks
Characteristic |
Value |
|
---|---|---|
Number of output channels |
16 outputs |
|
Contact type |
NO (Normally Open) |
|
Output type |
Relay |
|
Rated output voltage |
24 Vdc, 240 Vac |
|
Rated output current |
2 A |
|
Connection type |
TM3DQ16R |
Removable screw terminal blocks |
TM3DQ16RG |
Removable spring terminal blocks |
|
Cable type and length |
Type |
Unshielded |
Length |
Max. 30 m (98 ft) |
|
Weight |
145 g (5.11 oz) |
The following figure shows the status LEDs:
This table describes the status LEDs:
LED |
Color |
Status |
Description |
---|---|---|---|
0...15 |
Green |
On |
The output channel is activated |
Off |
The output channel is deactivated |