TM3DQ16T / TM3DQ16TG Presentation
TM3DQ16T (screw), TM3DQ16TG (spring) digital expansion module:
o16 channels
o0.5 A source outputs
o1 common line
oRemovable screw or spring terminal block
|
Characteristic |
Value |
|
|---|---|---|
|
Number of output channels |
16 |
|
|
Logic type |
Source |
|
|
Rated output voltage |
24 Vdc |
|
|
Rated output current |
0.5 A |
|
|
Connection type |
TM3DQ16T |
Removable screw terminal blocks |
|
TM3DQ16TG |
Removable spring terminal blocks |
|
|
Cable type and length |
Type |
Unshielded |
|
length |
Max. 30 m (98 ft) |
|
|
Weight |
110 g (3.90 oz) |
|
The following figures show the status LEDs:
This table describes the status LEDs:
|
LED |
Color |
Status |
Description |
|---|---|---|---|
|
0...15 |
Green |
On |
The output channel is activated |
|
Off |
The output channel is deactivated |