TM3DQ32TK (HE10) digital expansion module:
o32 channels
o0.1 A source outputs
o2 common lines
oHE10 (MIL 20) connector
Characteristic |
Value |
|
---|---|---|
Number of output channels |
32 |
|
Logic type |
Source |
|
Rated output voltage |
24 Vdc |
|
Rated output current |
0.1 A |
|
Connection type |
HE10 (MIL 20) connectors |
|
Cable type and length |
Type |
Unshielded |
Length |
Max. 5 m (16 ft) |
|
Weight |
112 g (3.90 oz) |
The following figure shows the status LEDs:
This table describes the status LEDs:
LED |
Color |
Status |
Description |
---|---|---|---|
0...31 |
Green |
On |
The output channel is activated |
Off |
The output channel is deactivated |