TM3DQ8R / TM3DQ8RG Presentation
TM3DQ8R (screw) and TM3DQ8RG (spring) digital expansion module:
o8 channels
o2 A relay outputs
o1 common line
oRemovable screw or spring terminal block
Characteristic |
Value |
||
---|---|---|---|
Number of output channels |
8 outputs |
||
Contact type |
NO (Normally Open) |
||
Output type |
Relay |
||
Rated output voltage |
24 Vdc / 240 Vac |
||
Rated output current |
2 A |
||
Connection type |
TM3DQ8R |
Removable screw terminal block |
|
TM3DQ8RG |
Removable spring terminal block |
||
Cable type and length |
Type |
Unshielded |
|
Length |
Max. 30 m (98 ft) |
||
Weight |
110 g (3.90 oz) |
The following figure shows the status LEDs:
This table describes the status LED:
LED |
Color |
Status |
Description |
---|---|---|---|
0...7 |
Green |
On |
The output channel is activated. |
Off |
The output channel is deactivated. |