TM3DQ8U / TM3DQ8UG Presentation
TM3DQ8U (screw) and TM3DQ8UG (spring) digital expansion module:
o8-channels
o0.5 A sink outputs
o1 common line
oremovable screw or spring terminal block
|
Characteristic |
Value |
|
|---|---|---|
|
Number of output channels |
8 |
|
|
Logic type |
Sink |
|
|
Rated output voltage |
24 Vdc |
|
|
Rated output current |
0.5 A |
|
|
Connection type |
TM3DQ8U |
Removable screw terminal block |
|
TM3DQ8UG |
Removable spring terminal block |
|
|
Cable type and length |
Type |
Unshielded |
|
Length |
Max. 30 m (98 ft) |
|
|
Weight |
76 g (2.7 oz) |
|
The following figure shows the status LEDs:
This table describes the status LEDs:
|
LED |
Color |
Status |
Description |
|---|---|---|---|
|
0...7 |
Green |
On |
The output channel is activated. |
|
Off |
The output channel is deactivated. |